Vehicle Vision Systems

With proven technologies for situational awareness and driver's vision enhancement, FLIR provides a one-stop shop to outfit vehicles with reliable EO/IR systems for the harshest environments. FLIR imagers can be mounted virtually anywhere on any vehicle, enabling visual confirmation of the area immediately surrounding the vehicle, which provides the critical advantage to both drivers and observer.


Thermovision-SA90

ThermoVision SA90

The ThermoVision SA90 imager can be mounted virtually anywhere on any vehicle, providing visual confirmation of the area immediately surrounding the vehicle. Multiple SA90 units can be cluster mounted to provide wider angles of coverage from a single mounting point.

ThermoVision SA90 Brochure  

 

ThermoVision DSL

The DSL camera is a vehicle camera system composed of a thermal camera, a color TV camera and a protective lid with an integrated lens cleaning mechanism. The color TV image can be fused/blended with the IR picture, which is very useful for situational awareness. The camera has a 55 or 90 deg FOV.

ThermoVision DSL data sheet 

 

ThermoVision Dual Sensor (DS)

The DS camera is a vehicle camera system composed of a thermal camera and a color TV camera. The color TV image can be fused/blended with the IR picture, which is very useful for situational awareness. The driver's vision version of the camera has a 55 or 90 deg field of view (FOV).

ThermoVision DS data sheet

 

ThermoVision DV55

Thermal imager for drive's vision enhancement. FLIR's suite of steerable vehicle vision enhancement sensors provide the critical advantage to both drivers and observers.

ThermoVision DV55 data sheet

 

ThermoVision SSL

The SSL camera is a vehicle camera system for driver's vision has a horizontal field of view (FOV) of 55 or 90 degrees. The system is composed of a thermal camera and a protective lid with an integrated lens cleaning mechanism.

ThermoVision SSL data sheet