Weapon Sights

A thermal weapon sight isn’t the place to cut corners. We don’t.

FLIR weapon sights give you the image quality you need to detect, recognize, and identify your targets from extreme ranges. Plus, they're engineered to provide the rugged reliability needed by our tip-of-the-spear warfighters.

Combine this with accuracy to 0.5 MOA or less, without requiring bore sighting, intuitive controls designed in cooperation with field operators, and our Shock Mitigation System that lets you use these sights on any weapon platform without damaging the sight, and FLIR becomes the obvious choice.


MilSight HISS-XLR

Extended Long-range thermal weapon sight

The MilSight HISS-XLR Thermal Weapon Sight offers extended long range capabilities and target acquistion for sniper & reconnaiscance missions with targets out to 2000m.

EXPLORE

 

MilSight HISS

Long Range Thermal Weapon Sights

The MilSight HISS S100 & S150, detachable thermal sights mount in-line with standard optical scopes (up to 15X), which serve as the eyepiece. These long range thermal sights can be detached and reattached without affecting the boresight of the day scope; significantly improving operator performance and tactical flexibility.

EXPLORE

 

MilSight T70 / T75

Advanced Combat Thermal Sights for Long and Short Ranges

An uncooled weapon sight that doubles as a portable reconnaissance scope, the MilSight T70 and T75 are designed to interface with scopes such as the Trijicon ACOG for the M-4, M-16, and similar weapons.

EXPLORE

 

MilSight S140-D / T130-D

Advanced Dual-Band Universal Night Sights (ADUNS)

The MilSight S140-D ADUNS is an advanced dual-band universal night sight that is compatible with standard sights. The sight uses adjustable blending of thermal image and intensified night vision to produce a high-quality image. Its multi-use design, small and lightweight size, and simple operation make the MilSight S140-D ADUNS an ideal vision enhancement system for night time close combat missions.

EXPLORE


MilSight S135 Magnum Universal Night Sight (MUNS)

The MilSight S135 MUNS (Magnum Universal Night Sight) AN/PVS-27 is a high-resolution clip-on night vision weapon sight that mounts on any MIL-STD-1913 rail interface forward of an existing scope, adding night vision capabilities to daytime target acquisition platforms.

EXPLORE


MilSight T105 Universal Night Sight

The MilSight™ T105 UNS™ (Universal Night Sight™) AN/PVS-22 is a high-resolution clip-on night vision device (CNVD) that mounts on any MIL-STD-1913 rail interface forward of an existing scope, adding night vision capabilities to daytime target acquisition platforms.

EXPLORE


MilSight T90 Tactical Night Sight (TaNS)

The MilSight™ T90 TaNS® is a high-resolution clip-on night vision device (CNVD) that mounts on any MIL-STD-1913 rail interface forward of an existing scope, adding night vision capabilities to daytime target acquisition platforms.

EXPLORE


MilSight LIRC

High Performance Long-Wave Quantum Well Sensor for Military Vehicle Applications

The MilSight LIRC is a compact, rugged thermal imager designed for high sightline stability and excellent imaging performance in tracked or wheeled armored vehicle applications. It uses a 640x480 LWIR QWIP detector coupled with highly advance STACE™ image processing for outstanding image quality in the most demanding situations.

EXPLORE

 

MilSight M36

Advanced Thermal Imaging Sight for Vehicle Gunner and Commander

The MilSight M36 provides thermal night vision capability to the M1117 Armored Security Vehicle.

EXPLORE

 

ThermoSight RWS-M

Remote Weapon Station Sights Proven Technology

With decades of experience from design and development of military sights, FLIR is now entering the Remote Weapon Sight segment. The cost-effective ThermoSight™ RWS-M sensor includes multi-sensor sights based on uncooled as well as cooled IR, including Day-TV and LRF.

EXPLORE

 

ThermoSight BIRC

Thermal Sight for the BILL 2 Wire-Guided Anti-Armor Missile System

The ThermoSight™ BIRC clip-on thermal sight provides 24/7 capability to the RBS 56 (BILL 2) wire-guided anti-armor missile system. This sight provides for quick and easy mounting and dismounting of the thermal imager on the day sight, without any adjustment.

EXPLORE


ThermoSight BORC

Thermal Sight for the RBS 70 Laser Beamriding Anti-Aircraft Missile

The ThermoSight™ BORC clip-on thermal sight provides 24/7 capability to the RBS 70 laser beam riding anti-aircraft missile system. This sight provides for quick and easy mounting and dismounting of the thermal imager on the day sight, without any adjustment, and allows the laser guidance beam from the day sight to pass without distortion to the missile for a jam proof accurate guidance.

EXPLORE


ThermoSight FTI

Forward Observer Thermal Imager for the FOI2000 Artillery Forward Observer System

The ThermoSight™ FTI forward observer thermal imager is a handheld sensor specifically designed for use in the FOI2000 Artillery Forward Observer System. ThermoSight FTI is closely integrated mechanically and electrically into the FOI2000 system to allow for cable free connection between laser rangefinder, thermal imager, and goniometer.

EXPLORE