FLIR Radar

Understanding the nature of a threat is critical to intercepting and defeating it. FLIR's ground surveillance radars let you know where detect and track multiple threat simultaneously at ranges beyond the fence line so security personnel can monitor and control their security zone by intercepting threats before they can complete their mission. With next-generation “track while scan” capabilities in a ruggedized, mil-spec design, FLIR ground surveillance radars are exceptionally fast and have class leading target detection and acquisition performance.


Ranger R20SS

Solid state, electronic scanning, long range ground surveillance radar

The Ranger® R20SS is a ground-surveillance radar specifically designed to detect and track personnel and vehicles within a 20 kilometer range. With its electronic scanning capability and fast 2 Hz refresh rate, the Ranger R20SS has class leading target detection and acquisition performance.

EXPLORE

 

Ranger R5

Wide Area Surveillance for Desert Environments

The Ranger® R5 perimeter surveillance radar provides accurate, high resolution detection of vehicles and personnel. This ground-based radar is designed to meet the rigors of a desert environment, providing 24/7 security to ranges of up to 5000m.

EXPLORE


Ranger R5D

Dual Mode, Perimeter Surveillance Radar

The Ranger® R5D is a dual mode, ground surveillance radar designed specifically for the environmental conditions common to the Middle East region. Operating in the Ka-band, this radar has a small size to enable great portability.

EXPLORE


Ranger R3

High Resolution Perimeter Intrusion Detection

The Ranger® R3 is a high resolution radar that accurately detects personnel and vehicles up to 2800 meters in virtually any climate, weather or lighting condition to provide 24/7 security.

EXPLORE

 

Ranger R3D

Switchable, FMCW and Pulse Doppler Mid-Range Ground Surveillance Radar

The innovative Ranger® R3D radar leverages the resolution and accuracy of advanced frequency modulated continuous wave (FMCW) radar technology and the extended range and terrain adaptability of traditional Pulse Doppler (PD) radars in a single, compact and lightweight package.

EXPLORE

 

Ranger R2

High Resolution Wide Area Surveillance

The Ranger® R2 is a high resolution radar that accurately detects personnel and vehicles up to 1400 meters range. And, it operates in virtually any climate, weather or lighting condition to provide 24/7 security, scanning 360° every second.

EXPLORE

 

Ranger R1

Short-Range Ground Surveillance Radar

The Ranger® R1 ground-based perimeter surveillance and tracking radars have operating ranges of up to 700 meters in any direction. These systems are designed for deployment in multiple arrays with continuous overlapping coverage to monitor or secure larger areas. As part of the FLIR integrated product suite, multiple units may be networked with any or all of the full range of FLIR radars and imagers to secure areas inside and outside a perimeter.

EXPLORE