Maritime Patrol

With the only line of thermal imagers in the world engineered from the beginning to thrive in demanding maritime operating conditions, FLIR is the world’s most trusted supplier of maritime imaging systems.

These aren’t modified airborne gimbals with an extra gasket here or there; they’re the real deal, designed to perform in the harshest conditions imaginable so you can trust them to work when you do. That’s why FLIR is the only supplier with systems deployed on everything from aircraft carriers to RHIBs, and with all of the premier navies, coast guards, special operations forces, and maritime law enforcement agencies in the world.

Performance, pedigree, and proven toughness – they only come from FLIR.

 

Related products

SeaFLIR 380-HD

The Only All-Digital, Full HD System

The world's first and only all-digital, full high definition system provides superior image stabilization, ultra long range imaging performance, and true metadata embedded in the digital video. The Sea SAFIRE 380-HD is fully hardened for military fixed-wing and helicopter operations so it can operate continuously in all conditions--even while sitting on the tarmac with no airflow.

EXPLORE

 

SeaFLIR 280-HD

The world's first stabilized compact HD multi-sensor marinized imaging system.

Giving unrivalled long range optical and system performance, SeaFLIR 280-HD builds on FLIR Systems' rich nautical heritage. With over 1,000 marinised systems delivered since the SeaFLIR 2 was launched in 1998, FLIR has always focused on being the first to offer seaborne operators the most advanced maritime surveillance and targeting capabilities. SeaFLIR 280-HD gives a quantum improvement over every other compact system available, and is specifically tailored to give excellent long range performance in the extreme conditions found at sea.

EXPLORE

 

SeaFLIR 230

Long Range, Gyro-Stabilized RSTA System Tailored for Maritime Operations

The SeaFLIR 230 is a member of the FLIR family of 9" gimballed turrets. Representing the very latest in sensor technology, the lightweight SeaFLIR 230 condenses extremely high performance surveillance and targeting capability into a compact, low mass and versatile system.

EXPLORE