Border Surveillance

FLIR’s border surveillance systems combine performance, coverage, and reliability to create the most efficient solutions for border protection, coastal surveillance, vessel traffic monitoring, airport security, and other large perimeter security applications on the market today.

FLIR combines thermal cameras, radars, and a host of other sensors to create a truly persistent 360-degree surveillance solution for the detection, assessment, and tracking of multiple targets simultaneously from extreme ranges.

Reliable and cost-effective, yet with the highest probability of detection and low false alarm rates, FLIR border surveillance solutions combine reliability, long MTBF, and price to provide low life-cycle cost in an all day, all night, and in any weather.


Related products

Ranger HDC MultiSensor

The most efficient long range surveillance system

The Ranger HDC MultiSensor systems integrate the long range, mid-wave High Definition thermal imaging camera Ranger HDC with a variety of powerful daylight sensors, and optionally a Laser Range Finder, GPS, Digital Magnetic Compass, and Automatic Video Tracker. An array of advanced functions and options are available to meet the most demanding needs. All sensors on the Ranger HDC MultiSensor units are mounted on afast and accurate Pan & Tilt unit.

EXPLORE


Star SAFIRE 380-HD

The World’s Most Widely Deployed Full-HD EO/IR System

The world's first and only all-digital, full high definition system provides superior image stabilization, ultra long range imaging performance, and true metadata embedded in the digital video. The Star SAFIRE 380-HD is fully hardened for military fixed-wing and helicopter operations so it can operate continuously in all conditions--even while sitting on the tarmac with no airflow.

EXPLORE

 

TacFLIR 280-HD

The world's first stabilized compact HD multi-sensor imaging system for tactical vehicles

Giving unrivalled long range optical and system performance, TacFLIR 280-HD builds on FLIR Systems' decades-long history of producing combat-proven imaging systems for land vehicles and other mobile platforms. TacFLIR 280-HD outperforms every other compact system available, and is specifically designed to take a pounding and still provide long-range performance.

EXPLORE

 

Ranger HRC

Portable, Long Range Thermal Imaging Surveillance System with Multi-Sensor Option

The Ranger HRC is a high-resolution mid-wave thermal imaging system built around a large format 640x480 array and a choice of powerful continuous-zoom telescopes. While the Ranger HRC is available in its standalone, environmentally hardened enclosure, it can also include and optional high-magnification CCD-TV camera, laser rangefinder, digital magnetic compass and an integrated, gyro-stabilized, pan/tilt mechanism that provides precise target geo-location capability. Operators can field Ranger HRC as a portable stand-alone system, or integrate it into a network of fixed-site sensors via its suite of plug-and-play interface options.

EXPLORE


Ranger R20SS

Solid state, electronic scanning, long range ground surveillance radar

The Ranger® R20SS is a ground-surveillance radar specifically designed to detect and track personnel and vehicles within a 20 kilometer range. With its electronic scanning capability and fast 2 Hz refresh rate, the Ranger R20SS has class leading target detection and acquisition performance.

EXPLORE

 

 

Ranger R6SS

Man Portable Electronic Scanning, Long-Range Ground surveillance radar

The Ranger® R6SS is a man portable, ground-surveillance radar specifically designed to detect and track personnel and vehicles within a 10 kilometer range. With its small size and lightweight, the Ranger R6SS has class leading target detection and acquisition performance in a man portable form factor.

Applications

  • Force Protection
  • Border Security
  • Vehicle Dismount
  • Artillery and Mortar Fire Correction
  • UAS Detection

Key Features

  • High Performance Ground Surveillance System
  • Man Portable
  • Built-in North Finding Capability
  • Automatic Target Tracker
  • Automatic Target Classification
  • Low False Alarm Rate
  • MIL - STD - 810G Qualified
  • Built in GPS

Ranger THV MS

High Resolution, uncooled mid-range LWIR Thermal Imaging System with Multi-Sensor Options

The Ranger THV is a high resolution uncooled LWIR thermal imaging system with options for a laser range finder, as well as a color camera and tracking solutions all on an accurate pan & tilt platform. The Ranger THV also includes a GPS and Digital Magnetic Compass to ensure location accuracy.

EXPLORE