FLIR LTV-X™

All-Terrain Self-Contained Mobile Surveillance System

Building on the capabilities of the LTV, the LTV-X Light Tactical Vehicle (LTV) is a lightweight all terrain reconnaissance and surveillance system that gives operators the ability to go almost anywhere and conduct fully self-contained surveillance missions using advanced radar, electro-optical and thermal imaging systems.

Complex long range, world class sensors are seamlessly woven together on a mobile platform to maximize detection, reliability and scalability while minimizing nuisance and false alarms. Payloads can be changed depending on the mission and networked with other sensors, FLIR vehicles and command and control nodes, yielding an unparalleled capability. LTV-X is perfect for guarding borders and critical infrastructure.

Download Datasheet

Applications

  • Force Protection
  • Border Surveillance
  • Tactical Reconnaissance
  • Pipeline Security
  • Mobile Security
  • Target Tracking
  • Long Range Surveillance

Key Features

  • Radar and visible/thermal camera payloads range to 30 km (18.6 miles), with slew-to-cue of cameras to radar tracks
  • Optional Payloads cover up to four spectral bands including visible, near-IR (NIR), short-wave IR (SWIR) and mid-wave IR (MWIR) bands
  • Option for All-digital, High Definition 1080P/720P for all video channels
  • Optional Unmanned Aerial System (UAS) control and live video feed
  • Laser Rangefinder, Laser Pointer, and Illuminator options
  • Optional wireless system provides other personnel, vehicles and C2 systems with target bearing and geo-referenced coordinates, identifying the precise location and direction of the target
  • V-22 Osprey transportable
  • Four passenger design
  • Removable sensor/mast skid design