FLIR i5/FLIR i7 Infrared Cameras

 

Affordable infrared camera offers professional-grade resolution at entry-level price

 

FLIR i5 & FLIR i7 are not only the most advanced and affordable infrared cameras in their class, but also the most compact, lightweight and easy to use. The brand new FLIR i7 is ideal for electrical inspections, energy audits, weatherisation jobs, and building inspections. Concerned about price? The FLIR i5 offers the lowest price available.  

Point and Click

It is fully automatic. All you have to do is just point and click to see the heat variations in the environment around you and find exactly what you are looking for. It works because everything gives off heat. The FLIR i5 & FLIR i7 thermal images create a visualisation of heat differences for the naked eye. If you are a plumber, an electrician, install windows, insulation or HVAC systems, the FLIR i5 & FLIR i7 give you an edge in building diagnostics.

Catch the Heat of the Moment

The infrared readings from the FLIR i5 & FLIR i7 are immediately and clearly visible on a full-colour display. You save your readings as an image for later reference. FLIR infrared cameras are ideal for detecting hidden problems, assessing damage, surveying for moisture and leaks, identifying energy losses and poor insulation, as well as finding electrical faults and overheating.

Key Features

  • Easy to use, compact and extremely lightweight, weighing only 340g
  • Up to 120x120 pixels image resolution
  • 2% accuracy and thermal sensitivity of 0.1ºC
  • Large 2.8" colour LCD with quality images saved on miniSD card
  • Long, 5 hour battery life
  • Focus free lens for quick and convenient viewing
  • Package includes calibration certificate and hard transport case
Performance V2

Performance

Outlines key features of the FLIR i5 and i7
Learn more

 

 

   Watch the Introductory Movie
i5 brochure thumb

Download Brochures

FLIR i7 

FLIR i5 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

Related Industries

Electrical Inspections
Electrical

FLIR i5 is used to detect problems in electrical installations.

Building Inspections
Building Diagnostics

With the FLIR i5, a floor heating system check-up is quick and easy.


 

How to Buy

contact 

Call 1300 729 987 or fill in our simple request form and we will contact you!

 

 
Simulator 
 

 

FREE GUIDEBOOK!

12 Things Guidebook EN

FLIR's "12 Things to Know Before Buying an Infrared Camera"

Request a Copy

 

  © 2009 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.