FLIR GF-Series


GF 320 SeriesINFRARED CAMERAS FOR GAS LEAK DETECTION AND FURNACE INSPECTION

 

FLIR GasFindIR revolutionary infrared cameras find greenhouse gas emissions or volatile organic compounds (VOCs) and are unbeatable for detecting even the smallest gas leaks. 

 

Visualize Gas Leaks in Real Time

FLIR GF-Series cameras are increasingly being adopted by plants across the world for the visualization and documentation of gas leaks. A FLIR gas detection camera can scan large areas rapidly and pinpoint leaks in real time. It is ideal for monitoring plant that is difficult to reach with contact measurement tools and literally thousands of components can be scanned per shift without the need to interrupt the process. It reduces repair downtime and provides verification of the process. And above all it is exceptionally safe, allowing potentially dangerous leaks to be monitored from several meters away.

 

Greatly Improved Work Safety

FLIR gas detection cameras will significantly improve your work safety, environmental and regulatory compliance, not to mention helping to improve the bottom line by finding leaks that essentially "lose" product and profits.

 

Engineered to "See Through Flames"

FLIR has developed a camera specially designed to inspect industrial furnaces, heaters and boilers, the FLIR GF309. The camera is equipped with a special mid wave "flame filter" that is specifically engineered for high temperature (up to 1500°C).

 

Download Product Literature 

 

GF 320  

Compare Models

Find your FLIR
GF-Series model
Learn More

Performance V2

Performance

Outlines key features of the FLIR GF-Series
Learn More


Related Industries

   
Gas Detection  
Gas Detection

A FLIR Gas Detection camera detects gases emitted from a flare stack.

   

 

 

FREE DOWNLOAD

Gas Guidebook EN 

"GAS DETECTION The Professional Guide"

Download Guidebook

 

 

Recommended cameras for Gas Detection:

 

 

How to Buy

contact 

Call +852-2792 8955 or fill in our simple request form and we will contact you!

 

  © 2010 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.