Call us at 1-866-477-3687

 

Info Icon Request information 

Thermal Imaging for HVAC & Plumbing

 

A “whole building” approach is needed to maximize energy efficiency of a building or a home. Indoor environment can be compromised by poor insulation, poorly sealed windows and doors, inadequate or poorly sealed ductwork, plumbing leaks, or other plumbing issues relating to Heating Ventilation and Air Conditioning (HVAC) systems.

 

Building Diagnostics

An inspection of a ceiling heating system shows several hotspots.

See the Big Picture

An infrared camera is a practical tool that helps building professionals see the big picture. With FLIR infrared cameras for builders, it is easy to scan an entire building and see the relation of HVAC system, building envelope, and plumbing issues.

And, with FLIR cameras, you get advanced features to help you see how, when, and where energy saving solutions can be implemented. From determining insulation effectiveness to diagnosing faulty ductwork, a FLIR infrared camera helps protect your business from start of a job to completion.

  FLIR b40 / b50 / b60 
FLIR b40, b50 and b60 are heavyweight performing infrared cameras specifically designed for building inspections such as missing insulation, HVAC heating and cooling issues, moisture detection, electrical problems, plumbing problems, termite & pest infestation, and much more.
  FLIR B200 - B400 
Our Professional line of affordable infrared cameras. The B-Series are jam-packed with many of the features found in higher-model FLIR infrared cameras.
  FLIR B620 & B660
FLIR B620 and B660 infrared cameras provide superior thermal and visual image quality, spot size resolution, temperature measurement accuracy, and a host of advanced features will give you the best engineered, best infrared camera on the market today.

 

FREE Download 

12 Things Cover 

12 Things to Know Before Buying an Infrared Camera.

Download Now

 

 

NEW! FLIR BuildIR

Reporter Building puff 

Available now is FLIR BuildIR -  a dedicated software for advanced analysis of building related applications.

 

 

Building Cameras

building range image 

* FLIR i/T/P-Series cameras also have equivalent models for building applications.

Learn more

 

  © 2010 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.