FLIR A-Series Infrared Cameras
YOUR INFRARED EYE
24/7/365 FLIR A-Series fixed mounted infrared cameras gives you peace of mind. They keep watch on your production site with their infrared eye trained to spot anything that is incorrect. They see an abnormality before it becomes a serious, costly and potentially life threatening failure.
The FLIR A300-315 Infrared Camera
FLIR A300-A315 targets safety and automation applications where networking capabilities and compliance with networking protocols is of essence. The camera can be installed discretely almost anywhere to monitor your business and is ideal for any industry where fire prevention, critical vessel monitoring and fixed mounted predictive maintenance are important. Typical users are oil refineries, petrochemical and power plants, and for natural gas processing for monitoring of substations and warehouses.
The FLIR A615 Infrared Camera
FLIR A615 targets R&D and automation applications and is a perfect instrument for industries which rely on permanent monitoring of objects that are fast moving or when the temperature changes over time is quiet fast. FLIR A615 also complies with standards like GigE Vision and GenICam. Due to its compliance to standards, FLIR A615 is a Plug&Play device within 3rd parties Machine Vision softwares like NIs IMAQ Vision TM and the MVTecs Halcon TM software. Examples of applications are PCB testing, validation and design verification within the automotive, medical and power electronics industries.
FLIR A-Series Camera Model Comparison
Learn more about the camera´s features and performance
FLIR A300
|
FLIR A310
|
FLIR A315
|
FLIR A615
|

|
|

|
|
320 x 240 pixel IR resolution
|
320 x 240 pixel IR resolution
|
320 x 240 pixel IR resolution
|
640 x 480 pixel IR resolution
|
MPEG-4 streamed video
|
Extensive analysis functions
|
16-bit image stream
|
16-bit image stream
|
C-Video
|
Built in alarm functions
|
GigE Vision™ standard compatibility
|
GigE Vision™ standard compatibility
|
most affordable
|
Ethernet/IP connectivity
|
GenICam™ protocol support
|
GenICam™ protocol support
|
|
Digital inputs/outputs
|
Digital inputs/outputs
|
Digital inputs/outputs
|
|
|
|
Windowing mode |
Related Industries
|
|
| Automation |
 |
Monitor processes and production with FLIR A-Series cameras.
|
|
| R&D |
 |
Use FLIR A-series cameras to verify and validate e.g. electrical components.
|
|