Call us at 1-866-477-3687

 

Info Icon Request information 

FLIR GF-Series

 

INFRARED CAMERAS FOR FAST GAS LEAK DETECTION AND FURNACE INSPECTION

Many chemical compounds and gases are invisible to the naked eye. Yet many companies work intensively with these substances before, during and after their production processes. FLIR GF-Series are infrared cameras which are able to visualize gas by utilising the physics of fugitive gas leaks. The camera produces a full picture of the scanned area and leaks appear as smoke on the camera’s viewfinder or LCD, allowing the user to see fugitive gas emissions. The image is viewed in real time and can be recorded in the camera for easy archiving.  The new GF-Series camera are also fully calibrated for temperature measurement applications.


GF 320 Series FLIR GF320 -
Infrared Camera for Gas Leak Detection and Electrical Inspections

FLIR GF320 is a preventative maintenance solution to spot leaks in piping, flanges and connections in petrochemical operations. The camera can rapidly scan large areas and pinpoint leaks in real time. It is ideal for monitoring plants that is difficult to reach with contact measurement tools. Literally thousands of components can be scanned per shift without the need to interrupt the process. It reduces repair downtime and provides verification of the process. And above all it is exceptionally safe, allowing potentially dangerous leaks to be monitored from several meters away. FLIR GF320 will significantly improve your work safety, environmental and regulatory compliance, not to mention helping to improve the bottom line by finding leaks that essentially decrease profits.  The new GF320 now embeds GPS data into the image allowing workers to pinpoint the location of the leak or hot spot.

 

FLIR GF309 -
Infrared Camera for Furnace and Electrical Inspections

The FLIR GF309 is designed for high temperature industrial furnace applications. These cameras are ideal for monitoring all types of furnaces, heaters and boilers, particularly in the chemical, petrochemical and utility industries. Custom-built to see through flames, the GF309 also features a detachable heat-shield designed to reflect heat away from the camera and camera operator, providing increased protection.

 

The FLIR GF309 infrared camera provides temperature readings across the entire surface of your heater/boiler/furnace and will help you to inspect faster, work safer and avert unscheduled shutdowns.

 

GF306 - 
Infrared Camera for SF6 Gas Detection and Electrical Inspections

GasFindIR LW detects and visualizes SF6 (Sulfur Hexafluoride) and 25 other harmful gases quickly. from a safe distance and without the need to interrupt your plat's production process. SF6 is a gas used in electrical substations as at electric power plants as an insulator in circuit breakers and switchgear. The gas is also used in magnesium production and semiconductor manufacturing.  SF6 is harmful to the environment. It has a 24,000 times higher global warming potential than CO2 emissions - more than any other greenhouse gas.  Early detection and repair of leaks is a contribution of electric power plants to protect the environment.


Find Methane and Other Leaks to maximize safety and profit

FLIR GasFindIR HSX is a preventative maintenance solution to spot leaks in piping, flanges and connections in petrochemical operations. Maximize safety and profitability by keeping close watch if the areas where methane and other Volatile Organic Compound (VOC) leaks can occur. Improving safety, effeciency, and profitability are key needs in business today. Features of the GasFindIR HSX address the need to boost productivity across a range of industrial environments.


Discover Carbon  Monoxide (CO) Before it’s Too Late

FLIR® GasFindIR CO™ is a light, portable infrared camera with an advanced cooled InSb detector tuned to a very narrow infrared spectral range.  The camera’s innovative design allows detection of very small CO leaks that can easily go unidentified.  Colorless CO emissions — when scanned with the GasFindIR infrared camera — appear on camera as smoke. 


Makes Reporting Easy

Images from FLIR GasFindIR cameras are recordable to any off the shelf video recorder for easy archiving and documentation.

Key Features:

  • Visualize gas leaks in real time

  • Fully Calibrated for temperature measurement applications

  • Embedded GPS data in reporting

  • Inspect with out interruption of process

  • Considerably reduce inspection time
  • Trace leaks to its source
  • Spot leaks close by or meters away
  • Verification of Repair
 

More information about features and performance 

 

GF-Series Camera Models Comarison

 

FLIR GF320

FLIR GF309

FLIR GF306

 

GF 320  GF 309 

GF 320

Dual use, detects gas leaks and carries out electrical inspections

Dual use, furnace (high temp.) and electrical inspections

Find SF6 leaks quickly & safely

Thermal sensitivity <25 mK

Thermal sensitivity <25 mK

Thermal sensitivity <25 mK

High Sensitivity Mode

High Sensitivity Mode

High Sensitivity Mode

Temperature range: -40°C to +350°C

Temperature range: -40°C to +1500°C

N/A

Weighs only 2.4 kg

Weighs only 2.4 kg

Weighs only 2.4 kg

Built-in video recording, visual camera and laser pointer

Built-in video recording, visual camera and laser pointer

N/A

Built-in GPS

Built-in GPS

N/A

Large LCD screen and tiltable viewfinder

Large LCD screen and tiltable viewfinder

Large LCD screen and tiltable viewfinder

Laboratory tested to detect 20 different gases

N/A

Laboratory tested to detect 20 different gases

 

GasFindIR Camera Models Comparison

 

FLIR GasFindIR HSX

FLIR GasFindIR CO

gasfindir_side_small.jpg

gasfindIR CO 

9-user-selectable scene temperature ranges

5 times better sensitivity for CO detection

Weighs only 2.4 kg

Weighs only 2.36 kg

Ergonomic, robust and easy to operate

Ergonomic, robust and easy to operate

High detector sensitivity <35 mK

High detector sensitivity <30 mK

Battery life up to 8 hours

Battery life up to 8 hours

Laboratory tested to detect 20 different gases

 

 

 

     

 Related Industries

   
Gas Detection  
Refineries

 


 

GF Series IR Camera Videos

 GF logo 

See FLIR's GF Series of gas detecting infrared cameras in multiple applications.

Learn more

 

 

How to Buy

contact 

Call 1-866-477-3687 or fill in our simple request form and we will contact you!

 

  © 2010 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.