FLIR B360/B400
SMALL, COMPACT AND POWERFUL INFRARED CAMERAS
The FLIR B360 and B400 are innovative, feature rich infrared cameras equipped with FLIR's Thermal Fusion technology.
FLIR´s Thermal Fusion Technology
The Thermal Fusion functionality allows for easier identification and interpretation of infrared images. This advanced technology enhances the value of an infrared image by allowing you to overlay it directly over the corresponding visible image. The functionality combines the benefits of both the infrared image and visual picture at the push of a button. The FLIR B360/B400 cameras do this in real time and the overlay function can be easily adjusted to suit any application such as electrical surveys, building diagnostics, and mechanical inspections.
FLIR B360/B400 for building applications
The FLIR T-Series cameras are also available as building models. Additional features for the FLIR B360 and B400 include built-in insulation- and dewpoint alarm. FLIR B360/B400 are specially designed for building inspections such as, heating and cooling losses, air infiltration and exfiltration, detecting moisture, HVAC or plumbing problems and much more.
MeterLinkTM
FLIR B-Series cameras are equipped with MeterLink that displays and documents readings from an Extech moisture- or clamp meter directly on your infrared image using Bluetooth wireless connection. MeterLink will greatly improve your diagnostics, save time annotating readings, eliminate data errors, and add more customer value to your reports.
FLIR B360/B400 features:
- 320 x 240 pixels IR resolution
- Small and lightweight
- Picture-in-Picture (resizable)
- Thermal Fusion (B400: interval/above/below)
- Mpeg4 video mode (B400)
- Visual camera
- Laser pointer
- Built-in illuminator lights
- Thumbnail gallery
- Touch screen for voice & sketch annotations, adding image marks
- Dew point and insulation alarm