Info Icon Request information 

FLIR Infrared Cameras

 

Find the Camera That is Right for You

 

FLIR infrared cameras extend from the simplest point-shoot-detect cameras to advanced cameras for science and R&D. 

Compact Cameras   

       

FLIR i5 & i7

FLIR i-Series 

FLIR b-Series  

 

 Performance Cameras  

       

B360 infrared camera  

FLIR T-Series 

FLIR P-Series 

FLIR GF-Series 

FLIR B-Series

     

 R&D/Automation Cameras  

       

SC5000

A-Series Thumbnail

FLIR SC600 

FLIR Silver SC5000 

FLIR Titanium SC7000 

  FLIR A-Series
       

 Range Phenomonology Cameras  

       

FLIR SC4000/6000/8000 

FLIR RS6700

FLIR Orion 

       

 

     
     

 

 

 

 

 


 


 

FREE Download 

12 Things Cover 

12 Things to Know Before Buying an Infrared Camera.

Download Now

 

 

Infrared Training Center

 ITC 

Your premier educational and training resource for infrared camera use.

Learn more 

 

 

Building Cameras

building range image 

* FLIR i/T/P-Series cameras also have equivalent models for building applications.

Learn more

 

  © 2010 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use. 

FLIR Orion

 

Complete range of state-of-the-art infrared technology systems for R&D and thermography

  • Multi-Spectral Imaging
  • High speed 8x position filter wheel
  • Up to 100 frames/sec per filter
  • Multiple waveband option
Orion image

640 x 512 pixels

RS6700

 

  • Built in long range DFOV lens
  • High speed 125 frames per second full frame
  • Built in fiber optic output
  • Simultaneous analog and digital output
RS6700 image

640 x 512 pixels

FLIR SC4000 / 6000 / 8000

  • Up to MegaPixel Resolution
  • Up to 420 frames/Sec (full frame)
  • Multiple Waveband Options
SC4000 image

1024 x 1024 pixels

FLIR B-Series

Smart, compact and powerful IR cameras, ideal for more demanding inspections.
  • Tiltable lens unit
  • Voice and text comments
  • Touch screen
  • Picture-in-Picture Fusion
FLIR B-Series

320 x 240 pixels

FLIR b-Series

Lightweight design, heavy weight performers.
  • 3.5" LCD screen
  • Small and lightweight
  • Picture-in-Picture Fusion

FLIR b60

180 x 180 pixels

FLIR i5 & i7

The smallest and lightest multi-purpose infrared cameras on the market.
  • fully automatic
  • focus free
  • compact

i5

120 x 120 pixels

FLIR i-Series

Lightweight design, heavy weight performers.
  • 3.5" LCD screen
  • Small and lightweight
  • Picture-in-Picture Fusion

iSeries

180 x 180 pixels

FLIR T-Series

Smart, compact and powerful IR cameras, ideal for more demanding inspections.
  • Tiltable lens unit
  • Voice and text comments
  • Touch screen
  • Picture-in-Picture Fusion
T-series

320 x 240 pixels

FLIR P-Series

Infrared perfection where the highest performance and reliability is needed.
  • Tiltable viewfinder
  • 5.6" foldable LCD screen
  • Remote control

  • Built-in GPS

  • Thermal Fusion

  • Picture-in-Picture

P-Series

640 x 480 pixels

FLIR SC2000/5000 Series

High performance, ultra fast & large format infrared cameras
  • HypercalTM & CNUCTM
  • High sensitivity MCT/InSb
  • 0,8-5 µm spectral range
  • 206/380 Hz full frame rate
SC2000/5000

640 x 512 pixels

FLIR SC600

High sensitivity uncooled infrared camera for scientific applications
  • High sensitivity aSi
  • 7.5-13.5 µm spectral range
  • 30 Hz max. full frame rate
  • Viewfinder/LCD display
SC600

640 x 480 pixels

FLIR GasFindIR

The most sensitive infrared cameras for gas leak detections.
  • Visualizes leaks in real time
  • High Sensitivity Mode
  • High detector sensitivity
  • Only 2,4 kg
  • Detects 20 gases incl. SF6
gasfindIR

320 x 240 pixels

FLIR SC7000 Series

State-of-the-art technology systems for R&D, signature analysis and thermography
  • HypercalTM & CNUCTM
  • 320x256 / 640x512 format
  • 3-5/8-12 µm spectral range
  • 380 Hz max. full frame rate
SC7000

640 x 512 pixels

FLIR A-Series

Infrared cameras that never sleep, keeping constant watch on production quality.
  • GigE VisionTM
  • GeniCamTM protocol support
  • Gigabit Ethernet
  • Image flow control
  • Digital inputs/outputs
A-Series

320x240 pixels