Utilities - Predictive Maintenance
For utilities, failure is not an option. That’s why infrared thermography has become the core of utility predictive maintenance programs around the world. Utilities depend on thermography to avoid costly failures in power generation, transmission and distribution as infrared cameras help find anomalies before trouble strikes and service is affected.



A bad connection on a transmission line shows up as a clear hot spot in the infrared image. A bad connection results in increased resistance and the current flow generates excessive temperature that can easily be detected with infrared thermography. If not attended to this connection might break, resulting in loss of power.
Protect the Environment
FLIR's special camera GasFindIR LW is a one-of-a-kind infrared camera designed to help utilities and environmental protection agencies to find the exact location of Sulfur Hexafluoride (SF6) leakages. SF6 is the most potent “greenhouse gas” that exists, it is 23 900 times stronger than CO2. Learn more about gas imaging
Choose the thermal imaging product that is right for you:
Eliminate the need for opening electrical enclosures and protect yourself from the threat of arc flash injuries with new FLIR IR Windows. With added safety between you and energized equipment, you’ll save time and get more thermal and visual inspections done with greater confidence.
FLIR i3, i5 & i7 Infrared Cameras
Starting at only $1,195, FLIR i-Series point and shoot thermal cameras are easy-to-use, lightweight, and very affordable – the most cost-effective way to add infrared images and temperature data to any toolbox.
FLIR E30 - E60 Infrared Cameras
The fast and powerful new FLIR E-Series is revolutionizing the way compact, professional thermal cameras capture, analyze and share images and data. Featuring Wi-Fi connectivity.
FLIR T420 and T440 Infrared Cameras
Flexible FLIR T-Series high-performance cameras feature superior thermal resolution and an ergonomic rotating optical block that helps you capture shots from tough angles comfortably, and now include Wi-Fi connectivity to mobile devices.
FLIR T620 and T640 Infrared Cameras
The innovative FLIR T620 and FLIR T640 add a new level of high performance thermal imaging with 640 × 480 resolution for greater image detail and accuracy, a 4.3 touchscreen, Wi-Fi mobile device connectivity, and more.
FLIR P620 - P660 Infrared Cameras
Our expert line of infrared cameras provide superior thermal and visual image quality, spot size resolution, temperature measurement accuracy, and a host of advanced features.