Thermal Imaging for Electrical Contractors

Electrical contractors know the value of having the right tool available for the job. And FLIR offers the best range of solutions to help you improve the efficiency, accuracy, and safety of your work.

 

Bus Bar Heat Conduction

Bolted connection with increased resistance results in heat conducted down the bus bar.

Thermal Imaging Helps You Detect, Troubleshoot and Fix Problems to Prevent Costly Shutdowns and Outages

Electrical equipment tends to heat up before it fails, hiding from sight until a problem becomes “self-evident”. Fortunately, thermal imaging cameras instantly make those hot spots clearly visible so you can catch them in time to investigate further, plan repairs, and get things fixed before they turn critical. Scan electrical cabinets, breaker panels, fuses, bolted connections, and switchgear with a thermal imager and get an instant picture of impending trouble that you likely would miss otherwise.

 

Reliable, Non-Contact Temperature Measurements

Along with showing you where heat issues have developed, infrared cameras provide a more accurate way to measure the temperature of energized components without having to touch and probe them, so you can maintain a safe working distance. Most offer on-screen spot meter and area box diagnostic tools to help you quickly quantify the problems you see in the image so you know when equipment has exceeded its temperature limit and needs to be taken offline for replacement or repair.

 

Whether it is a lightweight handheld infrared camera that fits easily in a tool belt, or a full-featured, high-resolution infrared camera, FLIR can help you build a competitive edge in today’s marketplace.

 

Choose the thermal imaging product that is right for you:


FLIR IR Windows


FLIR IR Windows

Eliminate the need for opening electrical enclosures and protect yourself from the threat of arc flash injuries with new FLIR IR Windows. With added safety between you and energized equipment, you’ll save time and get more thermal and visual inspections done with greater confidence.

FLIR Ex-Series Infrared Camera


NEW! FLIR E4, E5, E6 & E8 Infrared Cameras with MSX
Look like a genius with the first infrared cameras starting under $1K to deliver thermal, visible, and MSX imaging. Easier than a smartphone, only FLIR’s E4 thru E8 line offers such an affordable, unprecedented choice to new and seasoned thermographers alike.

FLIR E-Series Infrared Camera

The New FLIR E40, E50 and E60 Now with MSX

E-Series continues to revolutionize thermal inspection efficiency with more onboard tools for faster imaging, analysis and sharing. Featuring MSX to instantly recognize problem locations, a simpler touchscreen interface, auto screen orientation, Wi-Fi streaming to mobile devices and Bluetooth to MeterLink test gear.

FLIR T420 and T440 Infrared Cameras

FLIR T420 and T440 Infrared Cameras with MSX

The T420 and T440 provide superior thermal resolution, an ergonomic rotating optical block, and fast auto-focus to help the busiest technicians get the best images easier than ever, even from the toughest angles. Plus speedy wireless communication, MSX enhancement, and more.

T620 and T640 Infrared Cameras

FLIR T620 and T640 Infrared Cameras with MSX

The T620 and T640 combine incredible 640×480 IR detail with the flexibility you need to shoot from low, high and tight angles effortlessly. The large touchscreen, the best sensitivity, a viewfinder, continuous auto focus, remote control and extra productivity tools make inspections a breeze.

FLIR P-Series Infrared Camera



FLIR P620 - P660 Infrared Cameras

Our expert line of infrared cameras provide superior thermal and visual image quality, spot size resolution, temperature measurement accuracy, and a host of advanced features.