FLIR IR Camera Bench Top Test Kits

Infrared Camera and Software Solutions for Saving Time and Resources

Save big and get it right. Replace the risky guesswork of thermocouples and spot pyrometers with a new FLIR Infrared Camera Bench Top Test Kit. FLIR cameras deliver thousands of reliable temperature measurements in every thermographic image. And real-time plotting software lets you chart results fast.

 

FLIR IR Camera Bench Top Test Kits:

  • Choice of FLIR E40, T420 with Integrated Daylight Camera, A5sc, A15sc, or A35sc thermal camera
  • Up to 76,800 accurate temperature measurements per thermal image
  • Includes Wide 25° and Close Focus 45° Lenses (E and T Series only)
  • On-Camera Measurement Analysis (E and T Series only)
  • Video Recording and Time vs. Temperature Plotting

 

FLIR A65/35 Bench Test Thermal Kit Camera

  • A65 or A35 thermal camera
  • Manual focus 48° on A35 and 45º on A65
  • ResearchIR: Real-time image/data logging and plotting software
  • Camera tripod adapter for locked-down targeting
  • PoE injector (Power over ethernet)
 

FLIR E40 Bench Test Thermal Kit Camera

  • E40 thermal camera
  • 19,200 pixels/spots per image
  • 25° and 45° lens in the package
  • Measurements down to 200μm with 45° lens
  • ResearchIR: Real-time image/data logging and plotting software
  • Possible to attach to a tripod.
 

FLIR T420 Bench Test Thermal Kit Camera

  • T420 thermal camera
  • 76,800 pixels/spots per image
  • 25° and 45° lens in the package
  • Remote and auto focus
  • Optional close-up lenses for measurement at 50μm and 100μm exist
  • ResearchIR: Real-time image/data logging and plotting software
  • Possible to attach to a tripod