Image Resolution Comparison: FLIR i-Series Infrared Cameras

Which FLIR i-Series Camera is Right for You?

Maybe you’re simply looking to replace your old IR thermometer with a serious thermal imaging tool that can show you so much more and collect reliable temperature data. Or perhaps you need a thermal camera that meets RESNET resolution standards and gives you a wider view for scanning larger areas in finer detail. Whatever your inspections call for, FLIR i-Series offers a very practical solution.

 

FLIR i3 resolution on pump motor from 6 feet

FLIR i3 infrared camera

FLIR i3

60 × 60 (3,600 Pixels)

12.5° × 12.5° FOV

FLIR i3 resolution on missing insulation from 15 feet
FLIR i5 resolution on pump motor from 6 feet

Wider Field of View

FLIR i5 infrared camera

FLIR i5

100 × 100 (10,000 Pixels)

21° × 21° FOV

FLIR i5 resolution on missing insulation from 15 feet
FLIR i7 resolution on pump motor from 6 feet

Widest Field of View

FLIR i7 infrared camera

FLIR i7

140 × 140 (19,600 Pixels)

29° × 29° FOV

FLIR i7 resolution on missing insulation from 15 feet

 


Comments: