FLIR Tools for PC and Mac

Groundbreaking IR Reporting Software

Showing those who need to know the hidden problems that you’ve found with your FLIR thermal imager is just as important as uncovering them in the first place. And FLIR Tools is the powerful, free software solution to help you present those findings to decision makers most effectively.

 

With the first IR software for Mac OS, FLIR Tools now gives both PC and Mac users the tools to quickly import, edit and analyze images, and turn them into convincing, professional PDF inspection reports, ready to print or email so you can get the “yes for repairs” fast.

 

Watch the demo:

FLIR Tools for Mac OS Demo

FLIR Tools for PC Demo

 

Key features:

  • Import, search, filter, and view FLIR JPEG images directly from your FLIR handheld camera via USB cable or by downloading from the imager’s SD card
  • Edit radiometric images to thermal tune level and span, change the palette, or adjust parameters such as emissivity, reflective temperature, and more
  • Add measurement tools – spots, area boxes, circles, lines, Delta T
  • Add text annotations and edit image descriptions
  • Create professional PDF image sheets and reports
  • Add headers, footers, and logos
  • Create, import, edit and export templates
  • Choose a report format: horizontal IR + DC or vertical IR + DC
  • Edit MSX images and “Sketch on IR/Visual” images
  • Display stored compass and GPS information
  • Perform updates on E-Series and T-Series cameras (FLIR Tools for PC only)
  • Stream live video via USB cable from select camera models (FLIR Tools for PC only)
  • Playback stored MP4 video imported from the camera (FLIR Tools for Mac OS only)
  • Switch between IR, DC, Thermal Fusion, PiP, and MSX modes (FLIR Tools for Mac OS only)
  • Re-open saved PDFs for further editing and revisions (FLIR Tools for Mac OS only)
  • Export reports to print or email for easy sharing

Download FLIR Tools for Free:

 


Comments: