FLIR Infrared Camera Range for the Building Industry

 

FLIR offers a full range of infrared cameras for building applications, see below. For more information about each camera model, follow the links to the product pages.

 

Faded line 

WINNER 2008

i5

80x80 pixels
image resolution

FLIR i5/i7

THE SMALLEST AND LIGHTEST INFRARED CAMERA ON THE MARKET

 

lightweight   Lightweight, only 340g

automatic   Fully automatic

LCD Screen   2,8" LCD screen

battery life   5 hours battery life

 

 

Faded line 

WINNER 2008

FLIR b60 resolution

up to 180x180 pixels
image resolution

FLIR b40/b50/b60

LIGHTWEIGHT DESIGN, HEAVYWEIGHT PERFORMER


 

lightweight   Lightweight, only 600g   

Image Quality   0,6-2.3 Mp digital camera 

PiP   Picture-in-Picture fusion

Laser locator   Laser Pointer (b50/b60) + Laser Locator (b60)

illuminator lights   Led lights

dew point   Dewpoint/insulation alarm

 

 

Faded line 

FLIR T400
WINNER 2007

 

B400

320x240 pixels
image resolution

FLIR B200-425   

SMART, COMPACT AND POWERFUL

Available in four versions: FLIR B200, 250, 335, 365, 425 


 

viewfinder   Tiltable viewfinder

Image Quality   Integrated digital camera 

Text/Voice Annotations   Voice and text comments

direct access   Touch screen plus stylus

Insulation   Humidity & insulation alarm

PiP   Fusion & Picture-in-Picture

Thumbnail gallery   Thumbnail gallery

 

 

Faded line 

PlusXAward 3

FLIR B660
WINNER 2008

 

 

B600

640x480 pixels image resolution

FLIR B620-660   

INFRARED PERFECTION

Available in two versions: FLIR B620, B660 


 

viewfinder   Tiltable viewfinder

LCD Screen   5,6” LCD screen

remote control   Remote control

Image Quality   3.2 Mp visual camera

Contrast Optimizer   Contrast Optimizer

GPS   Built-in GPS

PiP   Fusion & Picture-in-Picture

Text/Voice Annotations   Voice/text comments

<45 mK   High sensitivity

 


 

Free Download

Building Guidebook 

Infrared Building Handbook

 

 
Simulator 
 

 

How to Buy

contact 

In the UK, Call +44 1732 220 011 or fill in our simple request form and we will contact you! To find the sales office near you, visit our Sales Map.

 

  © 2010 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.