Vehicle presence detection for intersection control

FLIR video detection technology is a highly reliable and accurate alternative to loops and other detection technologies for signalized intersection control and management. Traficon’s integrated TrafiCam sensor provides information on the presence of vehicles approaching or waiting at the intersection.

Pedestrian presence detection

FLIR's pedestrian presence detectors SafeWalk and C-Walk are able to give pedestrians the appropriate green time and visibility, so mobility and safety of both motorists and vulnerable road users is guaranteed.

Queue detection and data collection

Intelligent sensors and boards are a cost-effective solution to gather traffic data, monitor traffic flow and emulate or simulate loops on highways and inter-urban roads. They can be used for temporary or permanent applications to collect all relevant traffic data such as volume, speed, occupancy and classification on multiple lanes, day and night and in all weather conditions.

 

Detection and monitoring solutions for urban transportation applications:

TrafiOne

Smart City Sensor

TrafiOne is an all-round detection sensor for traffic monitoring and dynamic traffic signal control. Offered in a compact and affordable package, the FLIR TrafiOne uses thermal imaging and Wi-Fi tracking technology to provide traffic engineers with high-resolution data on vehicles, bicycles and pedestrians at intersections and in urban environments.

EXPLORE

 

TrafiSense

The World's First Intelligent Thermal Traffic Sensor

TrafiSense is an integrated thermal camera and detector for vehicle, bike and pedestrian detection. TrafiSense does not need light to operate, but uses the thermal energy emitted from vehicles, bicyclists and pedestrians.

EXPLORE

 

TrafiCam Series

Vehicle
Presence Sensor

The TrafiCam series of vehicle presence sensors combines a CMOS camera and video detector in one. Used for detection and monitoring of moving and stationary vehicles at signalized intersections.

 

EXPLORE

 

FLIR FC-T Series

Thermal imaging cameras for traffic monitoring

The FLIR FC-T Series cameras are equipped with a maintenance-free uncooled microbolometer detector that produces accurate images on which the smallest detail can be seen.

 

EXPLORE

 

Cameleon ITS

Transportation Monitoring and Management Software

Cameleon ITS is a central software platform for transportation monitoring and management that allows for the control of ITS-specific devices, including cameras, DMS signs, detector stations, gates, signal heads and incident detection.

EXPLORE