Flir RS8513 and RS6780
Range Science Series
Long-range thermal imaging can be key to accurate data collection in harsh environments and open-air test range applications. Researchers on these projects need cameras that can characterize fast thermal transients on high-speed targets, offer enhanced sensitivity and spatial resolution, and have advanced triggering and synchronization features. The Flir Range Science (RS-Series) line of cameras deliver on all of these requirements and more to improve the quality of data while saving time and frustrations inherent in long range, dynamic data capture environments.
Why the RS-Series is a Top Choice
Unique to the Flir RS-Series cameras, continuous metric zoom stamps every frame of data with instantaneous focal position information to enable advanced measurement techniques.
Easily install the 3x afocal lens attachment on an RS6780 to reach up to 750 mm.
Flir RS6780 cameras can be factory calibrated in standard and high temperature ranges. The integrated filter wheel can rotate neutral density filters into the optical path when needed.
FLIR RS6780: Wissenschaftliche Wärmebildkamera mit flexibler Reichweite für Anwendungen in der Rüstungsforschung
Which Camera Should I Choose?
RS6780
- 640 × 512 pixel thermal resolution
- 50-250 mm continuous metric zoom lens
- Flexible windowing down to 16 × 4 (steps of 16 columns, 4 rows)
Resolution
640 × 512
Detector Pitch
15 µm
Spectral Range
3.0 – 5.0 µm
RS8513-HS InSb
- 1280 × 1024 pixel thermal resolution
- 120-1200 mm zoom lens
- Flexible windowing down to 64 × 4 (steps of 64 columns, 4 rows)
Resolution
1280 × 1024
Detector Pitch
12 μm
Spectral Range
3.0–5.0 μm
Resolution
640 × 512
Resolution
1280 × 1024
Detector Pitch
15 µm
Detector Pitch
12 μm
Spectral Range
3.0 – 5.0 µm
Spectral Range
3.0–5.0 μm