Extech 48VFL13
1/16 DIN Temperature PID Controller with 4-20 mA Output
The Extech 48VFL13 Temperature PID controller offers Fuzzy Logic enhanced PID and a Soft-Start feature that protects heaters from cold-starts. PID plus Fuzzy Logic tackles even the most demanding applications, eliminating over-shoot, unwanted process fluctuations, and drift. The Soft Start feature is ideally suited for processes, such as those employed in the Thermo-Plastics industry, where careful, exact, and slow heating of product is required. This unit accepts thermocouple and RTD inputs, and offers single stage Ramp and Soak program with Ramp-to-Set point Limit that can be combined with the Soft Start feature for critical process demands. The 48VFL13 comes complete with mounting bracket hardware and screw terminals for easy wiring. Also available with relay output (48VFL11).
Exportbeschränkungen
Die auf dieser Seite enthaltenen Informationen beziehen sich auf Produkte, die den International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) oder den Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) unterliegen können, je nach Spezifikationen für das Endprodukt; Gerichtsbarkeit und Klassifizierung werden auf Anfrage bereitgestellt.
Im Warenkorb