Abgekündigt

FLIR A310 f (Automation)

Fixed-Mount Thermal Imaging Camera for Condition Monitoring and Fire Prevention

FLIR A310 f thermal camera can be installed almost anywhere to monitor the condition of your critical equipment and other valuable assets. Designed to help safeguard your plant and measure temperature differences, they allow you to see problems before they become costly failures—preventing downtime and enhancing worker safety.

Protect Your Critical Equipment
FLIR A310 f features the ability to stream video over Ethernet for live viewing on a PC, plus communication and power over Ethernet cable.
The A310 f offers spot, area, and difference temperature measurement, and can alarm as a function of analysis, internal temperature, or digital input.
A310 f is an extremely rugged system that meets IP66 requirements, protecting the camera from dust and water.

Zubehör

Exportbeschränkungen

Die auf dieser Seite enthaltenen Informationen beziehen sich auf Produkte, die den International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) oder den Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) unterliegen können, je nach Spezifikationen für das Endprodukt; Gerichtsbarkeit und Klassifizierung werden auf Anfrage bereitgestellt.

Warenkorb

Im Warenkorb