FLIR A310 pt thermal cameras can be installed almost anywhere to monitor the condition of your critical equipment and other valuable assets. Designed to help safeguard your plant and measure temperature differences, they allow you to see problems before they become costly failures -- preventing downtime and enhancing worker safety. FLIR A310 pt is ideal for various applications that require temperature measurement capabilities including: substation, transformer, waste bunker, and coal pile monitoring.

The FLIR A310 pt pan/tilt has all the necessary features and functions to build single- or multi-camera solutions. The FLIR A310 pt can pan +/- 360° continuous and tilt +/- 45°. It is ideal to cover large areas. Typical application examples are coal pile, waste bunker and substation monitoring, utilizing standard Ethernet hardware and software protocols. The FLIR A310 pt is a multi-sensor and includes a lowlight 36x zoom color CCD camera.
A310 pt is an extremely rugged system that meets IP66 requirements, protecting the camera from dust and water Each FLIR A310 pt comes with a single sensor copy of FLIR Sensors Manager. This intuitive software allows users to manage and control the cameras in a TCP/IP network

Accessories

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Warenkorb

Im Warenkorb