Cameleon™ Tactical

Perimeter Intrusion Detection Software

The Cameleon™ Tactical advanced camera control system is designed to provide a highly-customizable, user-friendly environment for security and surveillance applications. Its strength is its ability to control virtually any number and combination of analog and IP devices from different manufacturers with point and click simplicity. Cameleon Tactical seamlessly integrates cameras, monitors, switchers, DVRs and a host of other types of devices. Custom-developed drivers provide easy integration of legacy equipment with new systems, helping ensure cost-effectiveness.

Readily scalable to meet your needs
Intuitive, configurable interface provides drag-and-drop external display and monitor wall access. Powerful server environment includes innumerable prioritization and security features.
Snap cameras and radars to real coordinates on GPS-aligned maps. monitor real-time position, and toggle between IR and visible imagery.
Use multi-purpose windows to view live and archived video, load site maps, connect to remote PCs, and control PTZ devices.

Technische Daten

General
Alarm Notification Target alerts to specific user groups Full alarm handling capability
Architecture Client/server, server/server, client/multi-server, Redundant server topologies supported Distributed servers, drivers, recorders, archivers and clients provide scalability
Archived Video Built in video/alarm/event archiving Video playback via NVR or third party solutions
Camera Groups Track multiple intrusions in different zones
Camera Hand Off Automatic tracking between detection zones
Delivery Off the shelf core software and driver library custom development upon request
Display Client Display multiple video streams on wall monitors
Graphical Interface Common interface for situational awareness and device control Fully customizable user interface Geo-referenced map based presentation of devices, vehicles and targets
Large Format Display Provides control and animation of wall layouts Video and VGA switching
Maps Supports .jpeg, .bmp, .wmf and .emf file formats
Messenger Send/receive messages to other Cameleon users
Number of Windows Limited only by display hardware
Operating System Windows 2000, Windows 2000 Server, Windows 2003, Windows 2003 Server, Windows XP, Windows Vista
Operating System CCTV keyboards, video servers, video transcoders, encoders, decoders, multiplexers, switchers, receivers, quad modules, DVRs, VCRs, NVRs, GPS enabled devices, surveillance towers, radars, antennas, audio devices
Operation Records all user actions in the system
Permissions Granular permissions hierarchies
Priorities Device locking ability
Schedules Schedule automatic task recurrences
Scripting Automate functions through scripting
Third Party Equipment Supports over 300 third-party devices
Tracking Tracking of known and unknown targets Automatic slew-to-cue camera tracking Manually initiated target tracking friend/foe management Configurable intrusion zones and target appearance Supports radars, tracks, cameras, users, maps and intrusion zones Simple replay of any tracked targets
System Integration
Communication Hybrid digital/analog/modem/wireless
Configuration Records all changes to system configuration

Exportbeschränkungen

Die auf dieser Seite enthaltenen Informationen beziehen sich auf Produkte, die den International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) oder den Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) unterliegen können, je nach Spezifikationen für das Endprodukt; Gerichtsbarkeit und Klassifizierung werden auf Anfrage bereitgestellt.

Warenkorb

Im Warenkorb