Cameleon V5 Enterprise

Perimeter Intrusion Detection Software

FLIR’s Cameleon V5 Enterprise is off-the-shelf perimeter intrusion detection software that can be configured to meet challenging requirements. There are flexible workspace layouts and support for multiple monitors. The architecture allows for the addition of new devices and systems using IP connectivity without modifying the core software. In addition, clients can simultaneously log into multiple servers.

Off-the-shelf integration of complex security systems
The interface automates operator actions. Flexible workspace layouts and configuration include tab controls, floating windows and multiple monitor support.
Cameleon V5 Enterprise integrates with operational features from 3rd party systems. It also supports advanced device features and bi-directional communications.
The architecture allows for the addition of new devices and systems via IP without modifying the core software.

Exportbeschränkungen

Die auf dieser Seite enthaltenen Informationen beziehen sich auf Produkte, die den International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) oder den Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) unterliegen können, je nach Spezifikationen für das Endprodukt; Gerichtsbarkeit und Klassifizierung werden auf Anfrage bereitgestellt.

Warenkorb

Im Warenkorb