The FLIR Elara™ FB-Series ID thermal security camera uses onboard analytics to classify human or vehicular intrusions, making it ideal for perimeter intrusion detection and sterile-zone monitoring. The Elara™ FB-Series ID can also hand off classified intrusions to FLIR PTZ cameras for autonomous tracking of intruders. Easy to set up, Elara™ FB-Series provide reliable detection with low false alarm rates in challenging environments, bad weather, and complete darkness.

Best-in-class intrusion detection with on-board analytics
The Elara FB-Series ID classifies human and vehicle intrusions, and hand-off targets to autonomous PTZ tracking cameras.
The camera is fully certified by third party video management systems, as well as FLIR United VMS.
FLIR's award winning thermal technology is backed by the industry's most extensive warranty.

Technische Daten

Environmental
Humidity 10%-90% relative humidity
IP Rating [dust and water ingress] IP66
Operating Temperature Range -40°C to 50°C
Regulatory FCC Part 15 (Subpart B, Class A), CE marked, EN55032, EN55024, RoHS, WEEE
Storage Temperature Range -20°C to 70°C
General
Detector Type Long-Life, Uncooled VOx Microbolometer
Dimensions [L x W x H] 285 x 96 x 94 mm/11.1" x 3.8" x 3.7" With sunshield and fully extended mounting arm
Effective Resolution 76,800 pixels
Focus Range Athermalized, focus-free
Input Voltage 12 VDC 24VAC PoE
Power Consumption 12 VDC: 17 W (maximum with heaters) 24VAC : 13 VA (maximum with heaters) 24VDC : 13 W (maximum with heaters) PoE: 13 W
Measurement & Analysis
Analytics Features Region Entrance/Intrusion Detection, Crossover/Fence Trespassing; Auto/Manual Depth Setup, Human and Vehicle Rules, Hand-off target to autonomous PTZ tracking, Tampering Detection
Analytics Management Web-based configuration and management, Masking of analytic detection areas, adjustable sensitivity, automatic responses, remote I/O control
System Integration
Ethernet 10/100 Mbps
External Analytics Compatible Yes
Network APIs Nexus SDK for comprehensive system control and integration; Nexus CGI for http command interfaces; ONVIF Profile S
Supported Protocols IPV4, HTTP, Bonjour, UPnP, DNS, NTP, RTSP, RTCP, RTP, TCP, UDP, ICMP, IGMP, DHCP, ARP
Thermal Camera
Array Format [NTSC] FB-309 ID, FB-312 ID, FB-324 ID, FB-349 ID, FB-393 ID: 320 x 240
FB-618 ID, FB-632 ID, FB-650 ID, FB-695 ID: 640 x 480
f number FB-309 ID, FB-312 ID, FB-618 ID, FB-632 ID, FB-650 ID: F1.0
FB-349 ID, FB-393 ID, FB-695 ID: F1.3
Field of view [FOV] FB-393 ID, 93° FOV, 17 µm: 93°
FB-349 ID, 49° FOV, 17 µm: 49°
FB-324 ID, 24° FOV, 17 µm: 24°
FB-312 ID, 12° FOV, 12 µm: 12°
FB-309 ID, 9° FOV, 12 µm: 9°
FB-695 ID, 95° FOV, 17 µm: 95°
FB-650-ID, 50°FOV, 12 µm: 50°
FB-632 ID, 32° FOV, 12 µm: 32°
FB-618 ID, 18° FOV, 12 µm: 18°
Focal Length FB-309 ID: 24mm
FB-312 ID, FB-618 ID, FB-632 ID, FB-650 ID: 18mm
FB-324 ID: 12.8mm
FB-349 ID: 6.8mm
FB-393 ID, FB-695 ID: 3.7mm
Image Uniformity Optimization Automatic Flat Field Correction (FFC) – Thermal and Temporal triggers
Pixel Pitch FB-309 ID, FB-312 ID, FB-618 ID, FB-632 ID, FB-650 ID: 12u
FB-324 ID, FB-349 ID, FB-393 ID, FB-695 ID: 17u
Sensitivity <50mK @ 25c F# 1.0
Spectral Range 8 µm to 14 µm
Thermal AGC Region of Interest [ROI] Default, Presets and User Defined for optimal image quality of subjects of interest
Thermal Image Settings Auto AGC, Dynamic Detail Enhancement (DDE), Brightness, Sharpness, Contrast
Video Frame Rate NTSC: 30 Hz
Video & Recording
Composite Video NTSC or PAL Hybrid system with IP & analog video
Digital Video Compression Two independent channels of H.264 and MJPEG
Streaming Resolution PAL_NTSC FB-309 ID, FB-312 ID, FB-324 ID, FB-349 ID, FB-393 ID: Native: 320x256
FB-618 ID, FB-632 ID, FB-650 ID, FB-695 ID: Native: 640x480

Accessories

  1. FB-Series Wall Mount
  1. FB-Series Pole Mount

Resources & Support

Chat

Drücke auf die Chat-Blase in der unteren rechten Ecke, um sofort mit uns in Verbindung zu treten.

(Wenn Agenten verfügbar sind)

 Telefon-Support

Nordamerika: (+1) 800-254-0632
Großbritannien und Europa:  (+44) 203 747 6768
Süd- und Mittelamerika: (+52) 55 4777 2227
Australien: (+61) 3 9008 4334
Neuseeland: (+64) 9 282 9814
Singapur: (+65) 800 388 35 777
Indien: (+91) +000 800 100 8935
China: (+852) 3008 1658
Japan: (+81) 350 501454

Wartung, Reparatur und Kalibrierung 

 

Nord- und Südamerika

Kontakt zum Service Center
Smartphone
Service, Reparatur oder Kalibrierung anfordern
Senden Sie uns eine E-Mail
USA 

Gebührenfrei: (+1) 866 477 3687

Lokal: (+1) 603 324 7600

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Kanada 800 613 0507 Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Süd- und Mittelamerika 0800 878 2486

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

 

Europa

Belgien  +32 (0)56 363 041

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Estland +3726063976

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Deutschland +49 (0) 69 95 00 900

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Italien +390294753491

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Schweden  +46 (0) 8 753 26 54

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Vereinigte Arabische Emirate +971 4 802 4999

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Großbritannien +44 (0)1732 220 011

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

 

Asien und Pazifischer Raum

Australien +61 (0) 3 9550 2800

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

China +86 (0) 21-5169-7628

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Indien Delhi +91 11 47212002

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Indien Faridabad +91 (129) 431-5031/32

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Japan 81-3-6721-6648

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Singapur +65 8787 0884

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Südkorea (02)565-2724

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.