Abgekündigt

FLIR Aerial Utility Inspection Kit

Aerial Thermal Imaging Kit

FLIR’s Aerial Thermal Imaging Kits bring turnkey drone thermal imaging to Fire Fighters, First Responders, and Building Inspection professionals. Each package includes a DJI Inspire 1, Zenmuse XT thermal camera, Zenmuse X3 4K visible light camera, and a variety of accessories bundled together to give you the tools you need to get your airborne thermal imaging program off the ground immediately. These are the ultimate solutions for reliable, rapidly-deployable aerial thermal imaging.

Turnkey Thermal Imaging Drone Package
Drone thermal energy brings new capabilities to search and rescue, the inspection of power lines, substations, and buildings, firefighting, and natural resource and wildlife protection.
Mount the XT on the Inspire 1 and you’ll be ready to launch in seconds with DJI’s proven control, stabilization, and the powerful Lightbridge video system.
FLIR’s Aerial Thermal Imaging Kits have optimized resolution and optics to give you the right combination of situational awareness and magnification.

Technische Daten

Imaging & Optical
Color Video Camera DJI Zenmuse X3 4k Video Camera & Stabilized Gimbal
Thermal Camera DJI Zenmuse XT Thermal Camera & Stabilized Gimbal
Thermal Camera Configuration Radiometric 19 mm lens (32° × 36°), 640 × 512 resolution
Power
Batteries Included Two
General
Aircraft Model DJI Inspire 1 (V 2.0)
Controllers Two
Accessories
Apple iPad Mini 4 (64GB WiFi) Two
FLIR Tools Plus Image Analysis Software Yes
iPad Mini Protective Case Yes
Monitor Hoods One
Rugged Carrying Case Yes

Exportbeschränkungen

Die auf dieser Seite enthaltenen Informationen beziehen sich auf Produkte, die den International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) oder den Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) unterliegen können, je nach Spezifikationen für das Endprodukt; Gerichtsbarkeit und Klassifizierung werden auf Anfrage bereitgestellt.