Flir Tools Mobile App

Thermal Analysis and Reporting (Mobile)

Product Variations

The Flir Tools® Mobile app lets you stream live video to your mobile device from most Flir thermal cameras with Wi-Fi capability (excl. C3 and Ex-Series), allowing you to monitor from a safe distance and show others what the camera is seeing as it happens. Use the app to incorporate images into reports to send to customers and co-workers. The app allows you to import stored images wirelessly, thermally tune level and span, change color palette, adjust parameters, and much more.

The free Flir Wi-Fi app for mobile devices
Send images and reports via email to customers and coworkers, right from the field.
Stream live video, play back voice annotations, and control your Flir thermal camera remotely.
Fine-tune temperature span and contrast levels, add temperature measurement tools, and modify picture-in-picture, thermal fusion, and IR/visible light image blending.

Exportbeschränkungen

Die auf dieser Seite enthaltenen Informationen beziehen sich auf Produkte, die den International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) oder den Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) unterliegen können, je nach Spezifikationen für das Endprodukt; Gerichtsbarkeit und Klassifizierung werden auf Anfrage bereitgestellt.

Warenkorb

Im Warenkorb