Abgekündigt

FLIR GF309

Furnace and Electrical Inspection Camera

The FLIR GF309 is designed for high temperature industrial furnace applications. These infrared cameras are ideal for monitoring all types of furnaces, heaters, and boilers, particularly in the chemical, petrochemical, and utility industries. Custom-built to see through flames, the FLIR GF309 also features a detachable heat shield designed to reflect heat away from the camera and camera operator, providing increased protection.

See Through Flames Safely
By accurately measuring temperature across the entire surface, GF309 helps you inspect faster, work safer, and avoid shutdowns.
The GF309 extender lens offers better angles when measuring temperatures through a viewport, for improved safety and greater accuracy.
Save images and video from the GF309 to any off-the-shelf video recorder for easy archiving and documentation.

Zubehör

Exportbeschränkungen

Die auf dieser Seite enthaltenen Informationen beziehen sich auf Produkte, die den International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) oder den Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) unterliegen können, je nach Spezifikationen für das Endprodukt; Gerichtsbarkeit und Klassifizierung werden auf Anfrage bereitgestellt.