Extech MG310
Digital Insulation Tester
The MG310 is a Compact Insulation Resistance Tester which allows quick and easy testing/troubleshooting of motors, transducers, and other industrial appliances. Wide range measurement up to 1000V with Insulation Resistance to 5.5GΩ. Includes an easy snap on protective hard cover and soft pouch to conveniently transport your meter and accessories to the next job site or to safely store away. Featuring Low Resistance measurement with Zero function, Continuity beeper, Large 2000 count dual display with backlight, High voltage and overload indication, Auto-discharge and voltage output warning functions as well as Low battery indication. Complete with test leads, alligator clips, 6 x AA batteries, hard cover, and soft carrying case.
Exportbeschränkungen
Die auf dieser Seite enthaltenen Informationen beziehen sich auf Produkte, die den International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) oder den Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) unterliegen können, je nach Spezifikationen für das Endprodukt; Gerichtsbarkeit und Klassifizierung werden auf Anfrage bereitgestellt.
Im Warenkorb