Abgekündigt

PT Series ITS

Multi-sensor traffic monitoring camera

PT-Series ITS thermal imaging cameras allow operators to monitor traffic clearly in total darkness, in bad weather and over a long range. The PT-Series pan/tilt mechanism gives operators accurate pointing control while providing fully programmable scan patterns. PT-Series ITS cameras are multi-sensor systems that include a day/night 36x zoom color CCD camera on the same pan/tilt package.

Long-range traffic monitoring, day and night
High-precision pan/tilt mechanism with 128 preset positions allows scanning large areas and drastically enhances situational awareness.
FLIR PT-Series ITS provides up to sixteen times the image clarity and longer detection range than lower resolution cameras.
The FLIR PT-Series ITS is easy to operate and maintain and can be controlled over the network without additional cables.

Exportbeschränkungen

Die auf dieser Seite enthaltenen Informationen beziehen sich auf Produkte, die den International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) oder den Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) unterliegen können, je nach Spezifikationen für das Endprodukt; Gerichtsbarkeit und Klassifizierung werden auf Anfrage bereitgestellt.