FLIR T530 (Science)

Thermal Camera for Science Applications

The FLIR T530 thermal imaging camera has the features researchers, engineers, and product developers need to accurately measure thermal events and spot potential design flaws. This uncooled, 320 × 240 (76,800 pixel) thermal camera produces crisp, vibrant imagery that can be enhanced through UltraMax® technology for up to 307,200 pixel thermal resolution. Measure components down to 103 µm/pixel spot size with the optional Macro Mode or down to 49 µm/pixel with a 2x macro lens. Thanks to the award-winning ergonomic design and intuitive, rapid-response interface, the T530 can increase efficiency and help reduce test times. When coupled with Research Studio software, these cameras help researchers perform in-depth analysis and share data quickly.

Performance and Precision in an Uncooled Thermal Camera
The T530 offers the temperature sensitivity needed to detect differences smaller than 0.03°C and an optional measurement range to quantify heat generation up to 1200°C.
Set up and start testing quickly with the intuitive graphic user interface and streamlined user features and analysis tools.
Build client trust through sharply-focused, brilliant images that are also easy for non-experts to interpret.

Technische Daten

Highlighted
IR Resolution 320 × 240 (76,800 pixels)
Resolution 640 × 480 pixels (VGA)
Spectral Range 7.5 - 14.0 µm
f number 1.1, 42° 1.3, 24° 1.5, 14°
Thermal Sensitivity_NETD FLIR T530 14° (Science): <50 mK, 14° @ +30°C (+86°F)
FLIR T530 24° (Science): <40 mK, 24° @ +30°C (+86°F)
FLIR T530, 42° (Science): <30 mK @ 30°C (42° lens)
FLIR T530, 24° + 14° (Science): <40 mK, 24° @ +30°C (+86°F) <50 mK, 14° @ +30°C (+86°F)
FLIR T530, 14° + 24° + 42° (Science): <30 mK, 42° @ +30°C (+86°F) <40 mK, 24° @ +30°C (+86°F) <50 mK, 14° @ +30°C (+86°F)
FLIR T530, 24° + 42° (Science): <30 mK, 42° @ +30°C (+86°F) <40 mK, 24° @ +30°C (+86°F)
FLIR T530, 14° + 42° (Science): <30 mK, 42° @ +30°C (+86°F) <50 mK, 14° @ +30°C (+86°F)
Frame Rate [Full Window] 30 Hz
Focus Continuous with laser distance meter (LDM), one- shot LDM, one-shot contrast, manual
Imaging & Optical
Camera software update Using USB cable or SD card
Color Black
Color palettes Iron, Gray, Rainbow, Arctic, Lava, Rainbow HC
Detector Type and Pitch Uncooled microbolometer, 17 µm
Digital Camera 5 MP, with built-in LED photo/video lamp
Digital Camera FOV 53° × 41°
Digital Zoom 1-4x continuous
f number 1.1, 42° 1.3, 24° 1.5, 14°
Field of View 42° × 32° 24° × 18° 14° × 10°
Focal Length 10 mm (0.39 in.), 42° 17 mm (0.67 in.), 24° 29 mm (1.41 in.), 14°
Focus Continuous with laser distance meter (LDM), one- shot LDM, one-shot contrast, manual
Frame Rate [Full Window] 30 Hz
Image Frequency 30 Hz
IR Resolution 320 × 240 (76,800 pixels)
Laser Alignment Position is automatically displayed on the infrared image
Lens FLIR T530, 14° (Science): 14°
FLIR T530, 24° (Science): 24°
FLIR T530, 42° (Science): 42°
FLIR T530, 24° + 14° (Science): 24° + 14°
FLIR T530, 24° + 42° (Science): 24° + 42°
FLIR T530, 24° + 14° + 42° (Science): 24° + 14° & 42°
FLIR T530, 42° + 14° (Science): 42° + 14°
Lens Identification Automatic
Minimum Focus Distance 0.15 m (0.49 ft.), 42° 0.15 m (0.49 ft.), 24° 1.0 m (3.28 ft.), 14° Macro mode 103 µm as option to 24°
Minimum Focus Distance with MSX 0.65 m (2.13 ft.), 42° 0.5 m (1.64 ft.), 24° 1.0 m (3.28 ft.), 14°
Non_radiometric IR video streaming H.264 or MPEG-4 over Wi-Fi MJPEG over UVC or Wi-Fi
Picture_in_Picture Resizable and movable
Radiometric IR video recording Real-time radiometric recording (.csq)
Radiometric IR video streaming Over UVC
Resolution 640 × 480 pixels (VGA)
Spatial resolution [IFOV] 2.41 mrad/pixel, 42° 1.31 mrad/pixel, 24° 0.75 mrad/pixel, 14°
Spectral Range 7.5 - 14.0 µm
Thermal Sensitivity_NETD FLIR T530 14° (Science): <50 mK, 14° @ +30°C (+86°F)
FLIR T530 24° (Science): <40 mK, 24° @ +30°C (+86°F)
FLIR T530, 42° (Science): <30 mK @ 30°C (42° lens)
FLIR T530, 24° + 14° (Science): <40 mK, 24° @ +30°C (+86°F) <50 mK, 14° @ +30°C (+86°F)
FLIR T530, 14° + 24° + 42° (Science): <30 mK, 42° @ +30°C (+86°F) <40 mK, 24° @ +30°C (+86°F) <50 mK, 14° @ +30°C (+86°F)
FLIR T530, 24° + 42° (Science): <30 mK, 42° @ +30°C (+86°F) <40 mK, 24° @ +30°C (+86°F)
FLIR T530, 14° + 42° (Science): <30 mK, 42° @ +30°C (+86°F) <50 mK, 14° @ +30°C (+86°F)
UltraMax Quadruples pixel count; activated in menu and processed in FLIR Tools
Video Lamp Built-in LED light
Viewfinder No
Visual Image Yes
Visual Video Recording H.264 to memory card
Visual Video Streaming Yes
Measurement & Analysis
Accuracy ±2°C (±3.6°F) or ±2% of reading
Automatic hot and cold detection Automatic maximum/minimum markers within area
Color alarm [isotherm] •Above •Below •Interval •Condensation (moisture/humidity/dewpoint) •Insulation
Difference Temperature Yes
Emissivity Correction Yes, variable from 0.01 to 1.0 or selected from materials list
Measurement Corrections Yes
Measurement Function Alarm Audible/visual alarms (above/below) on any selected measurement function
Measurement Presets •No measurements •Center spot •Hot spot •Cold spot •User preset 1 •User preset 2
Object Temperature Range -20°C to 120°C (-4°F to 248°F) 0°C to 650°C (32°F to 1202°F) Optional Calibration: 300°C to 1200°C (572°F to 2192°F)
Reference Temperature Yes
Communication & Data Storage
Audio Microphone and speaker for voice annotation of images
Communication Interfaces USB 2.0, Bluetooth®, Wi-Fi
Image File Format Standard JPEG with measurement data included
METERLiNK Wireless connection (Bluetooth®) to: FLIR meters with METERLiNK
METERLiNK_Bluetooth Communication with headset and external sensors
Storage Media Removable SD card
USB USB Type-C: data transfer/video/power
USB_Standard USB 2.0 High Speed
Video Out DisplayPort over USB Type-C
General
Housing material PCABS with TPE, magnesium
Laser Pointer Class 2, 0.05–40 m (0.16–131 ft.) ±1% of measured distance
Packaging Infrared camera with lens, 2 batteries, battery charger, hard transport case, lanyards, front lens cap, power supplies, printed documentation, SD card (8 GB), cables (USB 2.0 A to USB Type-C, USB Type-C to HDMI, USB Type-C to USB Type-C)
Packaging Size 500 × 190 × 370 mm (19.7 × 7.5 × 14.6 in.)
Size [L x W x H] Lens horizontal: 140 × 201.3 × 167.3 mm (5.5 × 7.9 × 6.6 in)
User Interface
Display 4", 640 × 480 pixel touchscreen LCD with auto-rotation
Display Technology IPS
Languages 21
Text Predefined list or touchscreen keyboard
Touch Screen Optically bonded PCAP
Voice 60 sec. recording added to still images or video via built-in mic (has speaker) or via Bluetooth®
Power
Battery operating time Approx. 4 hours at 25°C (77°F) ambient temperature and typical use
Battery Type Li-ion battery, charged in camera or on separate charger
Battery voltage 3.6 V
Battery weight 195 g (6.89 oz.)
Charging system In camera (AC adapter or 12 V from a vehicle) or two-bay charger
Charging Temperature 0°C to 45°C (32°F to 113°F), except for the Korean market: 10°C to 45°C (50°F to 113°F)
External Power Operation AC adapter 90–260 V AC (50/60 Hz) or 12 V from a vehicle (cable with standard plug, optional)
Power Management Automatic shut-down and sleep mode
Environmental & Certifications
EMC •ETSI EN 301 489-1 (radio) •ETSI EN 301 489-17 •EN 61000-6-2 (immunity) •EN 61000-6-3 (emission) •FCC 47 CFR Part 15 Class B (emission)
Humidity [operating and storage] IEC 60068-2-30/24 hours, 95% relative humidity, 25–40°C (77–104°F)/2 cycles
Operating Temperature Range –15°C to 50°C (5°F to 122°F)
Radio Spectrum •ETSI EN 300 228 •FCC Part 15.249 •RSS-247 Issue 2
Safety EN/UL/CSA/PSE 60950-1
Storage Temperature Range –40°C to 70°C (-40°F to 158°F)
Tripod Mounting UNC 1/4"-20
Warranty http://www.flir.com/warranty/

Accessories

Resources & Support

Chat

Drücke auf die Chat-Blase in der unteren rechten Ecke, um sofort mit uns in Verbindung zu treten.

(Wenn Agenten verfügbar sind)

Phone

International Line: 

(+1) 805 392 3775

Local Numbers:

Belgium: (+32) 0800 70 586
France: (+33) 0800 906 893
Germany: (+49) 0699 675 8893
Spain: (+34) 900 838 919
United Kingdom: (+44) 0800 051 7865

Wartung, Reparatur und Kalibrierung 

 

Nord- und Südamerika

Kontakt zum Service Center
Smartphone
Service, Reparatur oder Kalibrierung anfordern
Senden Sie uns eine E-Mail
USA 

Gebührenfrei: (+1) 866 477 3687

Lokal: (+1) 603 324 7600

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Kanada 800 613 0507 Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Süd- und Mittelamerika 0800 878 2486

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

 

Europa

Belgien  +32 (0)56 363 041

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Estland +3726063976

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Deutschland +49 (0) 69 95 00 900

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Italien +390294753491

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Schweden  +46 (0) 8 753 26 54

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Vereinigte Arabische Emirate +971 4 802 4999

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Großbritannien +44 (0)1732 220 011

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

 

Asien und Pazifischer Raum

Australien +61 (0) 3 9550 2800

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

China +86 (0) 21-5169-7628

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Indien Delhi +91 11 47212002

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Indien Faridabad +91 (129) 431-5031/32

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Japan 81-3-6721-6648

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Singapur +65 8787 0884

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Südkorea (02)565-2724

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.