FLIR T865 (Science)

High-Performance Handheld Infrared Camera

The FLIR T865 infrared camera provides ultimate flexibility and portability for research and science applications, allowing you to collect meaningful thermal data whether the camera is handheld or mounted. With high-performance features including temperature measurements down to -40°C and accuracy as good as ±1°C / ±1%, you'll get reliable temperature measurements every time. FLIR UltraMax® and MSX® (Multi-spectral Dynamic Imaging) provide exceptional image quality and measurement capabilities. The optional Macro Mode allows you to quickly switch from wide angle to close-up analysis without changing the lens. Robust on-board analysis and the ability to record fully radiometric movie files to a removable SD card allow users to save thermal data in nearly any environment, or expand your data analysis capabilities with powerful FLIR Research Studio software. With a streamlined, intuitive user interface and unique feature set, users at all levels can effortlessly record and evaluate thermal data from multiple FLIR cameras and recorded sources simultaneously.

Accurately measure a wide range of temperatures and maximize the number of pixels on targets regardless of size or distance from the camera.
Collect meaningful thermal data in nearly any situation with flexible connectivity - whether the camera is handheld or mounted.
Eliminate the need for complex test set-ups when performing thermal analysis and start testing sooner.

Technische Daten

Highlighted
IR Resolution 640 × 480 pixels
Spectral Range 7.5 - 14.0 µm
f number 1.5
Thermal Sensitivity_NETD T865 14° (Science): <50 mK at 30°C (14° lens)
T865 24° (Science): <40 mK @ 30°C (24° lens)
T865 42° (Science): <30 mK @ 30°C (42° lens)
T865 24° + 14° (Science): <40 mK at 30°C (24° lens), <50 mK at 30°C (14° lens)
T865 24° + 42° (Science): <30 mK at 30°C (42° lens), <40 mK at 30°C (24° lens)
T865 24°, 14° + 42° (Science): <30 mK at 30°C (42° lens), <40 mK at 30°C (24° lens), <50 mK at 30°C (14° lens)
T865 42° + 14° (Science): <30 mK at 30°C (42° lens), <50 mK at 30°C (14° lens)
Focus Continuous with laser distance meter (LDM), one-shot LDM, one-shot contrast, manual
Imaging & Optical
Color palettes Iron, Rainbow, Rainbow HC, White hot, Black hot, Arctic, Lava
Detector Type and Pitch Uncooled microbolometer, 12 µm
Digital Camera 5 MP, with built-in LED photo/video lamp
Digital Zoom 1-8x continuous
f number 1.5
Focus Continuous with laser distance meter (LDM), one-shot LDM, one-shot contrast, manual
Image Frequency 30 Hz
IR Resolution 640 × 480 pixels
Lens Identification Automatic
Minimum Focus Distance 1.0 m
Non_radiometric IR video streaming H.264 or MPEG-4 over Wi-Fi MJPEG over UVC or Wi-Fi
Picture_in_Picture Resizable and movable
Radiometric IR video recording Real-time radiometric recording (.csq)
Radiometric IR video streaming Yes, over UVC
Spectral Range 7.5 - 14.0 µm
Thermal Sensitivity_NETD T865 14° (Science): <50 mK at 30°C (14° lens)
T865 24° (Science): <40 mK @ 30°C (24° lens)
T865 42° (Science): <30 mK @ 30°C (42° lens)
T865 24° + 14° (Science): <40 mK at 30°C (24° lens), <50 mK at 30°C (14° lens)
T865 24° + 42° (Science): <30 mK at 30°C (42° lens), <40 mK at 30°C (24° lens)
T865 24°, 14° + 42° (Science): <30 mK at 30°C (42° lens), <40 mK at 30°C (24° lens), <50 mK at 30°C (14° lens)
T865 42° + 14° (Science): <30 mK at 30°C (42° lens), <50 mK at 30°C (14° lens)
UltraMax Quadruples pixel count; activated in menu and processed in FLIR reporting software.
Viewfinder Yes
Measurement & Analysis
Accuracy T865 14° (Science): ±1°C (±1.8°F): 5 to 100°C (41 to 212°F), ±1%: 100 to 120°C (212 to 248°F), ±2°C (±3.6°F): –40 to 100°C (–40 to 212°F), ±2%: 100 to 650°C (212 to 1202°F), 300 to 2000°C (572 to 3632°F)
T865 24° (Science): ±1°C (±1.8°F): 5 to 100°C (41 to 212°F), ±1%: 100 to 120°C (212 to 248°F), ±2°C (±3.6°F): –40 to 100°C (–40 to 212°F), ±2%: 100 to 650°C (212 to 1202°F), 300 to 2000°C (572 to 3632°F)
T865 42° (Science): ±1°C (±1.8°F): 5 to 100°C (41 to 212°F), ±1%: 100 to 120°C (212 to 248°F) of reading, ±2°C (±3.6°F): -40 to 100°C (-40 to 212°F),±2%: 100 to 650°C (212 to 1202°F), 300 to 2000°C (572 to 3632°F), ±3%: 1800 to 2000°C (3272 to 3632°F) with 42° lens
T865 24° + 14° (Science): ±1°C (±1.8°F): 5 to 100°C (41 to 212°F), ±1%: 100 to 120°C (212 to 248°F) of reading, ±2°C (±3.6°F) of reading at all other temperature ranges
T865 24° + 42° (Science): ±1°C (±1.8°F): 5 to 100°C (41 to 212°F), ±1%: 100 to 120°C (212 to 248°F) of reading, ±2°C (±3.6°F): -40 to 100°C (-40 to 212°F), ±2%: 100 to 650°C (212 to 1202°F), 300 to 2000°C (572 to 3632°F), ±3%: 1800 to 2000°C (3272 to 3632°F) with 42° lens
T865 24°, 14° + 42° (Science): ±1°C (±1.8°F): 5 to 100°C (41 to 212°F), ±1%: 100 to 120°C (212 to 248°F) of reading,±2°C (±3.6°F): -40 to 100°C (-40 to 212°F), ±2%: 100 to 650°C (212 to 1202°F), 300 to 2000°C (572 to 3632°F, ±3%: 1800 to 2000°C (3272 to 3632°F) with 42° lens
T865 42° + 14° (Science): ±1°C (±1.8°F): 5 to 100°C (41 to 212°F), ±1%: 100 to 120°C (212 to 248°F) of reading, ±2°C (±3.6°F): -40 to 100°C (-40 to 212°F), ±2%: 100 to 650°C (212 to 1202°F), 300 to 2000°C (572 to 3632°F), ±3%: 1800 to 2000°C (3272 to 3632°F) with 42° lens
Measurement Presets No measurement, center spot, hot spot, cold spot, User Preset 1, User Preset 2
Object Temperature Range -40°C to 120°C (-40°F to 248°F); 0°C to 650°C (32°F to 1202°F) 300°C to 2000°C (572°F to 3632°F)
Spot Meter 10 ea. in live mode
Communication & Data Storage
Communication Interfaces USB 2.0, Bluetooth, Wi-Fi, DisplayPort
Image File Format Standard JPEG with measurement data included
Image Storage Mode Infrared, visual, MSX®, Picture-in-Picture
METERLiNK Yes
Storage Media Removable SD card
Time Lapse 10 sec to 24 hrs
Video Out DisplayPort over USB Type-C
General
Laser Pointer Yes
Packaging Infrared camera with lens, small viewfinder eyecup, 2 batteries, battery charger, hard transport case, lanyards, front lens cap, power supplies, printed documentation, SD card (8 GB), cables (USB 2.0 A to USB Type-C, USB Type-C to HDMI, USB Type-C to USB Type-C)
User Interface
Display 4", 640 × 480 pixel touchscreen LCD with auto-rotation
Text Predefined list or touchscreen keyboard
Voice 60 sec. recording added to still images or video via built-in mic (has speaker) or via Bluetooth
Power
Battery operating time Approx. 4 hours at 25°C (77°F) ambient temperature and typical use
Battery Type Li-ion battery, charged in camera or on separate charger
Environmental & Certifications
Operating Temperature Range -15°C to 50°C (5°F to 122°F)
Safety EN/UL/CSA/PSE 60950-1
Storage Temperature Range -40°C to 70°C (-40°F to 158°F)

Accessories

  1. Tripod (T911997)

Resources & Support

Chat

Drücke auf die Chat-Blase in der unteren rechten Ecke, um sofort mit uns in Verbindung zu treten.

(Wenn Agenten verfügbar sind)

Phone

International Line: 

(+1) 805 392 3775

Local Numbers:

Belgium: (+32) 0800 70 586
France: (+33) 0800 906 893
Germany: (+49) 0699 675 8893
Spain: (+34) 900 838 919
United Kingdom: (+44) 0800 051 7865

Wartung, Reparatur und Kalibrierung 

 

Nord- und Südamerika

Kontakt zum Service Center
Smartphone
Service, Reparatur oder Kalibrierung anfordern
Senden Sie uns eine E-Mail
USA 

Gebührenfrei: (+1) 866 477 3687

Lokal: (+1) 603 324 7600

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Kanada 800 613 0507 Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Süd- und Mittelamerika 0800 878 2486

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

 

Europa

Belgien  +32 (0)56 363 041

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Estland +3726063976

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Deutschland +49 (0) 69 95 00 900

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Italien +390294753491

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Schweden  +46 (0) 8 753 26 54

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Vereinigte Arabische Emirate +971 4 802 4999

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Großbritannien +44 (0)1732 220 011

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

 

Asien und Pazifischer Raum

Australien +61 (0) 3 9550 2800

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

China +86 (0) 21-5169-7628

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Indien Delhi +91 11 47212002

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Indien Faridabad +91 (129) 431-5031/32

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Japan 81-3-6721-6648

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Singapur +65 8787 0884

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Südkorea (02)565-2724

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.