Axx IP69k Housing (T912302)
Washdown/food grade enclosure for Flir A40/A50/A70 models
$3,399.00
This stainless steel, IP69k-rated protective housing is specifically designed for Flir A50/A70 thermal cameras. The housing is designed in accordance with EHEDG standards. The enclosure is made of A316L electropolished to Ra <0.8 µm and all seals are made of FDA certified material. Camera accuracy within the protective housing remains within standard specifications due to Flir's proprietary radiometric formulas.
Note: the germanium window blocks the visual camera. The germanium employed is a crystalline material and not certified for use in proximity to food stuff. For use in food processes it is recommended to perform an application specific risk analysis according to local regulations and guidelines.
Exportbeschränkungen
Die auf dieser Seite enthaltenen Informationen beziehen sich auf Produkte, die den International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) oder den Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) unterliegen können, je nach Spezifikationen für das Endprodukt; Gerichtsbarkeit und Klassifizierung werden auf Anfrage bereitgestellt.
Im Warenkorb