Extech TM55

Pocket Fold-Up Food Thermometer, NSF Certified

$35.99

The ExtechTM55 is a Pocket Fold-Up Food Thermometer. This compact stem thermometer with a 61 mm (2.4 in) stainless steel probe is NSF certified for measuring liquids, pastes, and semi-solid food. Measures -40°C to 250°C (-40°F to 482°F) with ± 0.5°C (1°F) accuracy. Complete with a built-in magnetized strip that can attach to refrigerators and a CR2032 battery.

Technische Daten

General
Response Time In moving liquids: 4 seconds (approx.)
Temperature (RTD) -40 to 482° F ( -40 to 250° C)
Temperature (RTD) Basic Accuracy ±1°F/±0.5°C (-4 to 302°F / -20 to 150°C) otherwise ±3°F/1.5°C)
Temperature (RTD) Max Resolution 0.1° F/C
Update Rate 2 readings per second
Additional Details
Certifications NSF, CE
Dimensions 4.6 × 1.5 × 0.8" (116 × 38 × 20mm)
Power 1 × CR2032 (1.5V) battery
Warranty 2 years
Weight 1.3 oz (41.2g)

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Warenkorb

Im Warenkorb