TrafiSense AI

AI-Powered Thermal Traffic Sensor

Product Variations

Designed to reliably detect and classify road users, TrafiSense AI is an intelligent thermal imaging sensor for traffic monitoring in complex urban environments. Featuring AI algorithms built on 25+ years of traffic detection and best-in-class thermal imaging, TrafiSense AI delivers continuous vision and data collection for safer, more efficient cities. Capable of tracking multiple objects in any lighting condition, the advanced edge-based AI technology effectively controls intersections, helps protect vulnerable road users, and gathers detailed traffic data for better city planning decisions.

Edge-based AI and 24/7 thermal detection offer advanced intersection control that outperforms other technologies.
TrafiSense AI captures advanced and high-resolution traffic data for better-informed city planning decisions.
Generate sophisticated reports with Acyclica, including heatmaps and turning movement counts, to identify bottlenecks.

Technische Daten

System Overview
Functionality Conditional presence detection by class:
Traffic Data Collection incl. conditional turning movement counts
Queue Length Monitoring
PSH (Position, Speed and Heading) over API
Wrong Way Driver Detection - optional license
Preset Applications 32 Zones are available for the following applications:
Presence
Counting Group
Queue Occupancy
Bicycle Presence
Pedestrian Presence
Custom application
Communications
Compression H.264, H.265, MPJEG
Configuration local/remote web page setup via Wi-Fi, PoE or BPL
Electrical
BPL 80 Mbps Broadband over Powerline communication via TI BPL3 EDGE B&SIU interface
Detection Distance TrafiSense AI - 690: 0 - 80 ft (Vehicle Presence)
TrafiSense AI - 645: 33 - 245 ft (Vehicle Presence)
TrafiSense AI - 632: 65 - 400 ft (Vehicle Presence)
FCC FCC part 15 class A
Input Power 24-42 VAC / 24-48 VDC
Output Contacts 1 N/O and 1 N/C dry contact direct
4 N/C dry contacts via TI BPL3 EDGE B&SIU interface (more with additional 4 I/O USB expansion boards)
SDLC to traffic light controller via TI BPL3 EDGE B&SIU interface
PoE PoE mode A for configuration, video streaming and data communication
Power Consumption Avg 10.5 W / Peak 15W
Environmental
EU Directives EMC 2014/30/EU, RoHS 2011/65/EU, LVD 2014/35/EU
IP Rating IP 67
Shock & Vibration NEMA TS2 specs
Temperature Range -29 to 165°F
Imaging & Optical
Field of View TrafiSense AI - 690: 90°H x 69°V
TrafiSense AI - 645: 44°H x 35°V
TrafiSense AI - 632: 32°H x 26°V
Frame Rate 30 fps
Resolution VGA (640 x 480)
Streaming Video RTSP
Type Focal Plane Array (FPA)
Uncooled VOx microbolometer Long wave Infrared (7 – 14 µm)
Mechanical
Dimensions (incl mounting bracket) Vertically mounted: 9.8 in x 6.3 in x 4.7 in
Horizontally mounted:16.2 in x 7.1 in x 4.7 in
Material All weatherproof UV resistant; aluminum housing with integrated polycarbonate sunshield

Ressourcen und Support

Artikel

FLIR Innovate and Inspire: ein neues FLIR Magazin

So funktioniert es

Chat

Drücke auf die Chat-Blase in der unteren rechten Ecke, um sofort mit uns in Verbindung zu treten.

(Wenn Agenten verfügbar sind)

 Telefon-Support

Nordamerika: (+1) 800-254-0632
Großbritannien und Europa:  (+44) 203 747 6768
Süd- und Mittelamerika: (+52) 55 4777 2227
Australien: (+61) 3 9008 4334
Neuseeland: (+64) 9 282 9814
Singapur: (+65) 800 388 35 777
Indien: (+91) +000 800 100 8935
China: (+852) 3008 1658
Japan: (+81) 350 501454

Wartung, Reparatur und Kalibrierung 

 

Nord- und Südamerika

Kontakt zum Service Center
Smartphone
Service, Reparatur oder Kalibrierung anfordern
Senden Sie uns eine E-Mail
USA 

Gebührenfrei: (+1) 866 477 3687

Lokal: (+1) 603 324 7600

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Kanada 800 613 0507 Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Süd- und Mittelamerika 0800 878 2486

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

 

Europa

Belgien  +32 (0)56 363 041

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Estland +3726063976

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Deutschland +49 (0) 69 95 00 900

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Italien +390294753491

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Schweden  +46 (0) 8 753 26 54

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Vereinigte Arabische Emirate +971 4 802 4999

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Großbritannien +44 (0)1732 220 011

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

 

Asien und Pazifischer Raum

Australien +61 (0) 3 9550 2800

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

China +86 (0) 21-5169-7628

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Indien Delhi +91 11 47212002

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Indien Faridabad +91 (129) 431-5031/32

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Japan 81-3-6721-6648

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Singapur +65 8787 0884

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Südkorea (02)565-2724

Reichen Sie eine RMA ein

Senden Sie uns eine E-Mail

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Warenkorb

Im Warenkorb