Discontinued

ThermiCam

Thermal traffic detector

ThermiCam is an integrated thermal sensor and detector for vehicle and bike detection. ThermiCam does not need light to operate, but uses the thermal energy emitted from vehicles and bicyclists. This enables the sensor to detect vehicles and bikes in the darkest of nights, over a long range and in the most difficult weather conditions. The result is reliable, 24/7 traffic detection for a wide range of applications.

Distinguish bikes from other vehicles, day and night
ThermiCam detects vehicles and bicycles at and near the intersection, allowing more dynamic control of traffic lights.
ThermiCam detects wrong-way drivers instantly, which is ideal for installation at highway entries and exits, or urban roads.
ThermiCam also offers accurate vehicle and bicycle counting.

Technische Daten

System Overview
Detection Functionalities Vehicle and bike presence, counting, inverse direction
Functionality FLIR TrafiSense BPL 317: Vehicle presence Bike presence
FLIR TrafiSense BPL 325, TrafiSense BPL 335, FLIR TrafiSense ETH 325, FLIR TrafiSense ETH 335: Vehicle presence Bike presence Inverse direction
FLIR TrafiSense BPL 390, FLIR TrafiSense ETH 390: Vehicle presence Bike presence Inverse direction Counting
Number of Detection Zones 24 vehicle presence zones 4 bike presence regions 8 inverse direction zones
Communications
Compression H.264, MPEG-4, MJPEG (dual stream)
Ethernet For communication of output state events, configuration & monitoring (streaming video)
Electrical
Contact Closures 3 for ETH versions, direct or via optional ETH interface (PN 10-6075) 4 for TI x-stream EDGE (PN 10-6055), 12 extra outputs via 4/Os xp expansion boards
Current Consumption < 150mA @ 24VDC (< 200mA @ 24VDC peak at start-up)
FCC FCC part 15 class A
Input Power 12-42VDC, 12-30VAC
PC Tool for Set_Up Traficon Configuration Tool (TCT)
Power Consumption ≤ 3,6W (≤ 4,8W peak at start-up)
Environmental
EU Directives EMC 2004/108/EC
Protection Grade Housing = IP68, Connectors = IP67
RoHS 2011_65_EU 0-95% relative
Shock and Vibration NEMA II specs
Temperature Range From -34°C to +80°C (-29°F to 165°F)
Imaging & Optical
Field of View FLIR TrafiSense BPL 317: Horizontal: 17° Vertical: 13°
FLIR TrafiSense BPL 325, FLIR TrafiSense ETH 325: Horizontal: 25° Vertical: 19°
FLIR TrafiSense BPL 335, FLIR TrafiSense ETH 335: Horizontal: 35° Vertical: 27°
FLIR TrafiSense BPL 390, FLIR TrafiSense ETH 390: Horizontal: 90° Vertical: 69°
Focal Distance FLIR TrafiSense BPL 317: 19 mm
FLIR TrafiSense BPL 325, FLIR TrafiSense ETH 325: 13 mm
FLIR TrafiSense BPL 335, FLIR TrafiSense ETH 335: 9 mm
FLIR TrafiSense BPL 390, FLIR TrafiSense ETH 390: 7.5 mm
Frame Rate 30 FPS
Resolution QVGA (336 x 256)
Type Long wave Infrared (7 – 14 µm)
Mechanical
Dimensions [incl mounting bracket] Vertically mounted 45cm x 16cm x 12cm (17.7 x 6.3 x 4.7 inch) Horizontally mounted 41cm x 18cm x 12cm (16.1 x 7.1 x 4.7 inch)
Material All weatherproof (UV-resistant)
Sunshield Optional
Warenkorb

Added to cart