Note: For additional support resources, please visit Support.FLIR.com.
MR176-KIT5
Professional Imaging Moisture Kit
Get greater flexibility and minimize downtime in the field with the FLIR MR176-KIT5. The MR176 helps you quickly target moisture issues with Infrared Guided Measurement technology, and has options to take either intrusive or non-intrusive measurements with its integrated pinless sensor and external pin probe. The kit also includes a hammer/wall cavity probe combo for additional measurement applications, and a replaceable temperature and relative humidity meter built with the same durability as the MR176 itself.
Resources & Support
Note: You must be logged in to download software or firmware. Login or create an account.
Firmware Download
FLIR MR176 Firmware v1.982.1
Warranty
FLIR Imaging Test & Measurement Product 2-10 Limited Warranty
Warranty
FLIR Test And Measurement Limited 2-10 Year Warranty US
User Manual
FLIR MR176 User Manual
Datasheet
FLIR MR176 Datasheet
Chat
Press the chat bubble in the bottom-right corner to connect with us instantly.
(When agents available)
Phone Support
International Line:
(+1) 805 392 3775
Local Number:
(+1) 844 283 5471
Service, Repair and Calibration
Americas
Service Center Contact |
Phone |
Request Service, Repair, or Calibration |
Email Us |
|---|---|---|---|
| United States |
Toll Free: (+1) 866 477 3687 Local: (+1) 603 324 7600 |
||
| Canada | 800 613 0507 | Submit an RMA | |
| South & Central America | 0800 878 2486 | ||
Europe |
|||
| Belgium | +32 (0)56 363 041 | ||
| Estonia | +3726063976 | ||
| Germany | +49 (0) 69 95 00 900 | ||
| Italy | +390294753491 | ||
| Sweden | +46 (0) 8 753 26 54 | ||
| United Arab Emirates | +971 4 802 4999 | ||
| United Kingdom | +44 (0)1732 220 011 | ||
Asia Pacific |
|||
| Australia | +61 (0) 3 9550 2800 | ||
| China | +86 (0) 21-5169-7628 | ||
| India Delhi | +91 11 47212002 | ||
| India Faridabad | +91 (129) 431-5031/32 | ||
| Japan | 81-3-6721-6648 | ||
| Singapore | +65 8787 0884 | ||
| South Korea | (02)565-2724 | ||