Extech EX410A

8 Function Professional MultiMeter

$58.99

Compact and powerful, the Extech EX410A Eight-Function True RMS Professional MultiMeter provides the versatility of multiple meters in one convenient device. The EX410A measures AC/DC voltage and current, resistance, diode, and temperance. A large, backlit display and 1-inch high digits allow for easy reading, while the ergonomically designed housing offers comfortable, one-handed operation. Comes with Multimeter, CAT III test leads, stand, hanging strap, holster with built-in test lead storage, Type K bead wire temperature probe, and battery.

Technische Daten

General
AC Current 0.1mA to 10A
AC Voltage 1mV to 600V
Continuity Yes
DC Current 0.1ΩA to 10A
DC Voltage 0.1mV to 600V
DC Voltage Basic Accuracy ±0.5%
Diode Test Yes
Resistance 0.1Ω to 20MΩ
Temperature (Type K) Max Resolution -4 to 1382 °F (-20 to 750 °C)
True RMS Yes
Additional Details
Certifications CE
Dimensions 7.4 × 3.2 × 2" (187 × 81 × 50mm)
Power 1 × 9V battery
Safety Category CATIII - 600V
Warranty 2 years
Weight 0.75lbs (342g)

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Warenkorb

Im Warenkorb