Discontinued

ITS-Series Rail

Intelligent thermal camera for public transportation safety

The FLIR ITS-Series Rail is an integrated thermal camera and detector for people and obstacle detection in public transportation environments. The FLIR ITS-Series Rail camera does not need light to operate, but uses thermal energy to detect vehicles, people and large animals in the darkest of nights, over a long range and in the most difficult weather conditions. The result is reliable, 24/7 detection for a wide range of applications.

Prevent accidents and infrastructure damage with thermal cameras
FLIR ITS-Series Rail provides reliable detection of people falling off a platform, entering a tunnel or walking on rail tracks.
FLIR ITS-Series Rail detects vehicles that got stuck on a level crossing and are blocking the passage of an approaching train.
FLIR ITS-Series Rail measures the temperature of any object in its field of view, which allows it to detect fires at an early stage.

Technische Daten

Communications
Analog Video Output NTSC or PAL
Network APIs ONVIF Compatible
Supported Protocols IPV4, HTTP, UPnP, DNS, NTP, RTSP, RTCP, RTP, TCP, UDP, ICMP, IGMP, DHCP, ARP, SNMP
Video Over Ethernet Two independent channels of H.264 or M-JPEG
Electrical
FCC FCC Part 15, Subpart B, Class B
Input Voltage 11-44 VDC (no lens heaters) 16-44 VDC (with lens heaters) 14-32 VAC (no lens heaters) 16-32 VAC (with lens heaters) PoE (IEEE 802.3af-2003) PoE+ (IEEE 802.3at-2009)
Power Consumption 5W nominal at 24VDC (21W peak) 8VA nominal at 24VAC (29VA peak)
Surge Immunity on Signal Lines EN 55024:2010 and 55022:2010 to 4.0kV
Environmental
IP Rating IP66 & IP67
Operating Temperature Range ₋-50°C to 70°C (continuous operation) ₋-40°C to 70°C (cold start)
Shock MIL-STD-810F "Transportation"
Surge Immunity on AC Power Lines EN 55024:2010 and 55022:2010 to 4.0kV on AC aux power lines
Vibration IEC 60068-2-27
Imaging & Optical
Automatic Heater Clears ice from windows Automatic deicing
Detector Type Focal Plane Array (FPA) , Uncooled VOx microbolometer
Image Processing Automatic Gain Control (AGC), Digital Detail Enhancement (DDE)
Lens Type ITS-608 RAIL, 8.6° FOV: Focal Length 75 mm, Field of View 8.6° x 6.6°
ITS-610 RAIL, 10° FOV: Focal Length 60 mm, Field of View 10° x 8.2°
ITS-617 RAIL, 17° FOV: Focal Length 35 mm, Field of View 17° x 14°
ITS-625 RAIL, 25° FOV: Focal Length 25 mm, Field of View 25° x 20°
ITS-632 RAIL, 32° FOV: Focal Length 19 mm, Field of View 32° x 26°
ITS-644 RAIL, 44° FOV: Focal Length 13 mm, Field of View 44° x 36°
Resolution 640 x 480
Spectral Range 7.5 to 13.5 µm
Streaming Resolution D1: 720x576, 4CIF: 704x576, Native: 640x512, Q-Native: 320x256, CIF: 352x288, QCIF: 176x144
System Overview
Fire Detection Early fire detection in tunnels

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Warenkorb

Im Warenkorb