FLIR A50 and A70 smart sensor cameras are ideal for users who want built-in, on-camera analytics and alarm capabilities for condition monitoring and early fire detection applications. With options for Wi-Fi, an integrated visual camera, and ONVIF S compatibility (advanced version only), FLIR A50/A70 cameras are a flexible, configurable solution to meet the unique needs of automation customers across a broad range of industries. When used as a system component for cloud and Industrial Internet of Things (IIoT) solutions, A50/A70 cameras can help companies protect assets, improve safety, maximize uptime, and minimize maintenance costs.

An affordable automation solution with on-edge analysis and open communication protocols.
Quickly access thermal characteristics with the wide-area, non-contact temperature sensor, which provides up to 640 × 480 (307,200 pixels) resolution and ±2°C accuracy.
Simplify integration efforts with thermal smart sensors that communicate with standard industrial protocols and video management systems including HMI, SCADA, and optional ONVIF S compatibility.
Easily install the lightweight, IP66 rated camera with M8/12 connectors in any location – with multiple mounting options.

Specifications

Highlighted
Digital I_O connector type M12 12-pin A-coded, Male (shared with external power)
Digital Inputs 2x opto-isolated, Vin(low)= 0–1.5 V, Vin(high)= 3–25 V
Digital Output Purpose • As a function of alarm, output to external device • Fault (NC)
Digital Outputs 3x opto-isolated, 0–48 V DC, max. 350 mA; solid-state opto relay; 1x dedicated as Fault output (NC)
Encoding Standard: H.264, MPEG4, or MJPEG
Advanced: Video stream - H.264, MPEG4, or MJPEG
Radiometric stream - Compressed JPEG-LS, FLIR radiometric
Ethernet Interface Wired, Wi-Fi (optional)
WiFi Optional feature purchased separately. RP-SMA, female connector
EMC • ETSI EN 301 489-1 (radio) • ETSI EN 301 489-17 (radio) • EN 61000-4-8 (magnetic field) • FCC 47 CFR Part 15 Class B (emission US) • ISO 13766-1 (EMC - Earth-moving and building construction machinery) • EN ISO 14982 (EMC - Agricultural and forestry machinery)
f number 1.4
Image Fequency
Image Frequency 30 Hz
Thermal Sensitivity_NETD <35 mK
Accuracy ±2°C (±3.6°F) or ±2% of reading, for ambient temperature 15°C–35°C (59°F–95°F) and object temperature above 0°C (32°F)
Alarm Functions Standard: 10 Spotmeters 10 Boxes 3 Deltas (difference any value/reference/external lock) 1 Isotherm (above/below/interval) 1 Iso-coverage 1 Reference temperature
Advanced: 10 Spotmeters 10 Boxes and Mask polygons (total number) 3 Deltas (difference any value/reference/external lock) 2 Isotherm (above/below/interval) 2 Iso-coverage 1 Reference temperature 2 Lines 1 Polyline
Alarm Output • Digital out • E-mail (SMTP) (push) • Ethernet/IP • File transfer (FTP) (push) • Modbus TCP server (pull) • MQTT (push) • Query over RESTful API (pull) • Store image or video
Communication & Data Storage
Digital input purpose NUC, NUC disable, alarm
Digital Inputs 2x opto-isolated, Vin(low)= 0–1.5 V, Vin(high)= 3–25 V
Digital I_O connector type M12 12-pin A-coded, Male (shared with external power)
Digital I_O isolation voltage 500 VRMS
Digital Output Purpose • As a function of alarm, output to external device • Fault (NC)
Digital Outputs 3x opto-isolated, 0–48 V DC, max. 350 mA; solid-state opto relay; 1x dedicated as Fault output (NC)
Encoding Standard: H.264, MPEG4, or MJPEG
Advanced: Video stream - H.264, MPEG4, or MJPEG
Radiometric stream - Compressed JPEG-LS, FLIR radiometric
Ethernet For control, result, image, and power
Ethernet Communication TCP/IP socket-based FLIR proprietary
Ethernet Connector Type M12 8-pin X-coded, female; RP-SMA, female
Ethernet Interface Wired, Wi-Fi (optional)
Ethernet Power Power over Ethernet, PoE IEEE 802.3af class 3
Ethernet Protocols • EtherNet/IP • IEEE 1588 • Modbus TCP • MQTT • SNMP • TCP, UDP, SNTP, RTSP, RTP, HTTP, HTTPS, ICMP, IGMP, sftp (server), FTP (client), SMTP, DHCP, MDNS (Bonjour), uPnP
Ethernet Standard IEEE 802.3
Ethernet Type 1000 Mbps
Image Storage A50: NA
A70: Records up to 100 FLIR radiometric JPEG and overlay videos; storage as function of: alarm, scheduling, or user interaction (camera web)
Multicast Yes
ONVIF Profile S Compliant Standard: No
Advanced: Yes
RS_232 M8 A-coded, male connector
WiFi Optional feature purchased separately. RP-SMA, female connector
Imaging & Optical
Contrast Enhancement FSX® / Histogram equalization (IR only)
Detector Pitch A50: 17 µm
A70: 12 µm
f number 1.4
Field of view [FOV] 29°: 29° × 22°
51°: 51° × 39°
95°: 95° × 74°
Focal Length 29°: 14.3 mm (0.56 in)
51°: 8.2 mm (0.32 in)
95°: 4.1 mm (0.16 in)
Focal Plane Array [FPA] Uncooled microbolometer
Focus Fixed, adjustable with included tool
Image Fequency
Image Frequency 30 Hz
IR Resolution A50: 464 × 348
A70: 640 × 480
Minimum Focus Distance 29°: 0.25 m (0.82 ft)
51°: 0.2 m (0.66 ft)
95°: 0.1 m (0.33 ft)
MSX Yes, included in visual camera option
Overlay A50: Without
A70: With / Without
Radiometric IR video streaming Standard: NA
Advanced: RTSP protocol
Readout A50: No measurements readouts, only streamed video
A70: Measurement results: • Ethernet/IP • Modbus TCP server (pull) • Modbus TCP client (push) • MQTT (push) • REST API (GET/POST) • Measurements and still image (radiometric JPEG, visual 640 × 480, visual 1280 × 960) • Web interface
Spectral Range 7.5–14 µm
Streaming Resolutions A50 Standard: RTSP Video stream 0: 640 × 480 pixels RTSP Video stream 1: 1280 × 960 pixels
A50 Advanced: RTSP Video stream 0: 640 × 480 pixels RTSP Video stream 1: 1280 × 960 pixels Radiometric stream: 464 × 348 pixels
A70 Standard: RTSP Video stream 0: 640 × 480 pixels RTSP Video stream 1: 1280 × 960 pixels
A70 Advanced: RTSP Video stream 0: 640 × 480 pixels RTSP Video stream 1: 1280 × 960 pixels Radiometric stream: 640 × 480 pixels
Thermal Sensitivity_NETD <35 mK
Video Streaming RTSP protocol
Visible Camera Optional accessory
Measurement & Analysis
Accuracy ±2°C (±3.6°F) or ±2% of reading, for ambient temperature 15°C–35°C (59°F–95°F) and object temperature above 0°C (32°F)
Alarm Functions Standard: 10 Spotmeters 10 Boxes 3 Deltas (difference any value/reference/external lock) 1 Isotherm (above/below/interval) 1 Iso-coverage 1 Reference temperature
Advanced: 10 Spotmeters 10 Boxes and Mask polygons (total number) 3 Deltas (difference any value/reference/external lock) 2 Isotherm (above/below/interval) 2 Iso-coverage 1 Reference temperature 2 Lines 1 Polyline
Alarm Output • Digital out • E-mail (SMTP) (push) • Ethernet/IP • File transfer (FTP) (push) • Modbus TCP server (pull) • MQTT (push) • Query over RESTful API (pull) • Store image or video
Atmospheric transmission correction Based on inputs of distance, atmospheric temperature, and relative humidity
Automatic hot and cold detection Max./min. temperature value and position shown within Box
Measurement Corrections Standard: •Global object parameters
•Local parameters per analyze function
Advanced: Global object parameters; local parameters per analyze function; external Black-body correction
Measurement Presets Yes
Measurement Tools Standard: •10 Spotmeters
•10 Boxes
•3 Deltas (difference any value/reference/external lock)
•1 Isotherm (above/below/interval)
•1 Iso-coverage
•1 Reference temperature
Advanced: •10 Spotmeters
•10 Boxes and mask polygons (total number)
•3 Deltas (difference any value/reference/external lock)
•3 Isotherm (above/below/interval)
•3 Iso-coverage
•1 Reference temperature
•2 lines
•1 polyline
Object Temperature Range A50: –20 to 175°C (–4 to 347°F) 175 to 1000°C (347 to 1832°F)
A70: –20 to 175°C (–4 to 347°F) –20 to 250°C (–4 to 482°F) 175 to 1000°C (347 to 1832°F)
General
Base Mounting 4 x M2.5 direct into camera or 4x 10-32 UNF onto bottom cooling plate
Housing material Aluminium
Size [L x W x H] 107 × 67 × 57 mm (4.21 × 2.64 × 2.24 in)
Weight 519g (1.14lb) without bottom cooling plate
Environmental & Certifications
Corrosion • ISO 12944 C4 G or H • EN60068-2-11
EMC • ETSI EN 301 489-1 (radio) • ETSI EN 301 489-17 (radio) • EN 61000-4-8 (magnetic field) • FCC 47 CFR Part 15 Class B (emission US) • ISO 13766-1 (EMC - Earth-moving and building construction machinery) • EN ISO 14982 (EMC - Agricultural and forestry machinery)
Encapsulation IEC 60529 and IP66
Humidity [operating and storage] IEC 60068-2-30/24 hours, 95% relative humidity, 25–40°C (77–104°F)/2 cycles EN60068-2-38
Operating Temperature Range –20 to 50°C (–4 to 122°F) Bottom cooling plate is needed in temperatures above 40°C (104°F). Maximum internal temperature sensor: 70°C (158°F)
Radio Spectrum • FCC 47 CFR Part 15 Class C (2.4 GHz band US) • FCC 47 CFR Part 15 Class E (5 GHz band US) • RSS-247 (2.4 GHz and 5 GHz band Canada) • ETSI EN 300 328 V2.1.1 (2.4 GHz band EU) • ETSI EN 301 893 V2.1.1 (5 GHz band EU)
Shock IEC 60068-2-27, 25 g
Tripod Mounting 4 x M2.5 direct into camera or 4x 10-32 UNF onto bottom cooling plate
Vibration • IEC 60068-2-6, 0.15 mm at 10–58 Hz and 2 g at 58–500 Hz, sinusoidal • IEC 61373 Cat 1 (Railway)
Power
External Power Operation 24/48 V DC 8 W max
External Voltage Allowed range 18–56 V DC
Power Connection M12 12-pin A-coded, male (shared with Digital I/O)
Power Consumption • 7.5 W at 24 V DC typical • 7.8 W at 48 V DC typical • 8.1 W at 48 V PoE typical
User Interface
Web interface Yes

Accessories

  1. Tripod (T911997)

Resources & Support

Note: For additional Axxx-Series Smart Sensor support resources, please visit Support.FLIR.com

Knowledge Base

FLIR A-Series Feature Comparison Matrix - Image Streaming Cameras

Learn more

Article

Flir Innovate and Inspire: a New Flir Magazine

Learn more

Datasheet

FLIR A50/A70 Datasheet - Smart Sensor (SS) GB

Datasheet

FLIR A50/A70 Datasheet - Smart Sensor (SS)

Brochure

FLIR Early Fire Detection (EFD) Brochure

Brochure

FLIR Condition Monitoring Solutions for the Mining Industry Brochure

Brochure

FLIR Global Utility Market Brochure

Brochure

FLIR Automation Brochure

Application Story

FLIR Thermal Condition Monitoring Article

Certification

FLIR Systems AB Certificate of Registration - ISO/IEC 27001:2022

Certification

FLIR Systems AB Certificate of Registration - ISO 14001:2015

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

International Line: 

(+1) 805 392 3775

Local Number:

(+1) 844 283 5471

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.