FLIR VT8-Series

Voltage, Continuity, and Current Tester

Product Variations

The FLIR VT8-Series are high-quality voltage, continuity, and current testers. They feature an optimized, open-jaw design that can fit into tight spaces and reliably measure large-diameter cables. The VT8-600 carries a CAT III-600 V/CAT IV-300 V safety rating and a 100 A/600 V measuring range, while the VT8-1000 carries a CAT III-1000 V/CAT IV-600 V safety rating and a 200 A/1000 V measuring range. Extensive measurement features make the VT8-Series versatile tools – just one meter can get the job done.

Your go-to troubleshooting electrical tester
Made with the quality and reliability you have come to expect from FLIR test and measurement tools
Equipped with the capabilities you need including True RMS, AC/DC voltage and current, continuity, resistance, and capacitance
Take measurements in tight spaces with the optimized jaw design, and measure large-diameter cables with the wide jaw opening

Specifications

Highlighted
Non_Contact Voltage Detector [NCV] >100 Vrms; <10 mm distance (LED/buzzer alerts)
Drop test 2 m (6.6 ft)
Warranty Limited 3-year
Measurement & Analysis
AC_DC Current Accuracy VT8-1000: ±2.5% (50 to 60Hz)
VT8-600: ±2.5% (50 to 60 Hz)
AC_DC Current Range VT8-1000: 200 A
VT8-600: 100 A
AC_DC Current Resolution 0.1 A
AC_DC Voltage Resolution 0.1 V
AC_DC Volts Accuracy VT8-1000: ±1.5%, ±1.0% (56 to 66 Hz)
VT8-600: ±1.5%, ±1.0% (45 to 66Hz)
AC_DC Volts Range VT8-1000: 1000 V
VT8-600: 600 V
Additional Measurement Functions DCA zero, relative mode (AC/DC voltage, AC current, and capacitance), data hold
Auto Range Yes
Capacitance 600 µF ±4.0%, 6000 µF ±10.0%
Continuity check threshold 10 Ω to 100 Ω
Display Rate Approximately 3 times per second
Over_Range Indication "OL" or "-OL" displayed
Polarity Automatic display of positive and negative polarity
Resistance 60.00 MΩ ± (1.5%)
True RMS Yes
User Interface
Display 6000-count backlit multi-function LCD
Environmental & Certifications
Agency Approvals C-UL-US, CE, RCM
Drop test 2 m (6.6 ft)
Operating Temperature -10 to 50°C (14 to 122°F)
Relative Humidity 95% max; 5 to 30°C (41 to 86°F) 75% max; 30 to 40°C (86 to 104°F) 45% max; 40 to 50°C (104 to 122°F)
Storage Temperature –30 to 60°C (-22 to 140°F), batteries not installed
Warranty Limited 3-year
General
Dimensions [W x H x D] 210 × 53 × 35 mm (8.27 × 2.1 × 0.67 in)
Jaw Opening 15.5 mm (0.61 in)
Worklights White LED
Power
Auto Power Off After 15 minutes
Low Battery Indication Battery symbol is displayed when batteries need changing
Non_Contact Voltage Detector [NCV] >100 Vrms; <10 mm distance (LED/buzzer alerts)
Power Source 2 x AA alkaline batteries

Accessories

Resources & Support

Brochure

FLIR TruWitness Smart City Brochure

User Manual

VT8 User Manual

Quick Start Guide

VT8 Quick Start Guide

Datasheet

VT8 Datasheet A4

Datasheet

VT8 Datasheet

Certification

Flir VT8-600 Declaration of Conformity

Certification

Flir VT8-1000 Declaration of Conformity

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

International Line: 

(+1) 805 392 3775

Local Number:

(+1) 844 283 5471

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us