Boson Optics

Fields of View for any Application

Boson is available with multiple lens options, offering eight fields of view:

320 x 256
f/#
Max Diameter (mm)
Camera Length (mm)
Camera Weight (g)
92° (HFOV)
2.3 mm (EFL)
1.0
20.0
33
30
50° (HFOV)
4.3 mm (EFL)
1.0
20.0
27
18
34° (HFOV)
6.3 mm (EFL)
1.0
20.0
27
15
24° (HFOV)
9.1 mm (EFL)
1.0
20.0
27
15
16° (HFOV)
13.8 mm (EFL)
1.0
26.0
28
38
12° (HFOV)
18 mm (EFL)
1.0
27.6
38
39
6° (HFOV)
36 mm (EFL)
1.0
51.0
64
127
4° (HFOV)
55 mm (EFL)
1.0
68.4
75
189
640 x 512
f/#
Max Diameter (mm)
Camera Length (mm)
Camera Weight (g)
95° (HFOV)
4.9 mm (EFL)
1.1
32.0
50
59
50° (HFOV)
8.7 mm (EFL)
1.0
26.0
46
71
32° (HFOV)
14 mm (EFL)
1.0
26.0
35
27
24° (HFOV)
18 mm (EFL)
1.0
27.6
38
41
18° (HFOV)
24 mm (EFL)
1.0
37.0
45
53
12° (HFOV)
36 mm (EFL)
1.0
51.0
64
133
8° (HFOV)
55 mm (EFL)
1.0
68.4
75
192
6° (HFOV)
73 mm (EFL)
1.1
82.0
100
396