Detecting Air Leaks and Mechanical Faults in ATEX Zone 22 with the FLIR Si2x Acoustic Imaging Camera

Dust explosions pose a serious risk in industrial environments, especially in ATEX Zone 22, where combustible dust clouds can ignite with a single spark. Undetected air leaks and mechanical faults are two major hazards that can lead to catastrophic incidents.

The FLIR Si2x acoustic camera is designed to detect compressed air leaks and mechanical faults in hazardous environments, helping prevent explosions, reduce downtime, and improve safety compliance. Keep reading to learn how this ATEX-certified tool ensures proactive risk management in dusty environments.

Why Dust in ATEX Zone 22 Is a Serious Risk

Dust explosions remain a serious threat in industrial settings. Consider the 2008 sugar factory explosion in Georgia: a dust cloud ignited, killing 14 people and injuring 38. The Occupational Safety and Health Administration (OSHA) reported back in 2012 that 130 employees had lost their lives in a period of just over 30 years. During the same period, it reported that 800 more people had been injured due to dust and fine powder fires and explosions.

These tragedies illustrate the devastating consequences of undetected air leaks and unnoticed mechanical faults in dusty environments. In ATEX Zone 22, where explosive atmospheres are rare but possible, reliable tools like the FLIR Si2x-LD acoustic camera are essential for identifying risks before they escalate.

The Dual Threat in Zone 22: Air Leaks and Mechanical Faults

Air Leaks: A Hidden Hazard
Compressed air leaks may seem trivial, but even a small leak can stir up settled dust, creating a combustible cloud. When mixed with air, fine particles like sugar, flour, or chemical powders form explosive atmospheres that can ignite with a single spark.

Mechanical Faults: Ignition Sources
In Zone 22, machinery wear and tear pose a significant risk. Faulty bearings, friction heat, or loose components can act as ignition sources, turning a minor mechanical issue into a catastrophic event.

FLIR Si2x Acoustic Camera: Solving ATEX Zone 22 Challenges
Maintenance managers in Zone 22 environments often face a recurring challenge: pinpointing leaks in compressed air systems within expansive, noisy facilities. These leaks not only waste energy but can stir up dust clouds that pose significant fire risks.

The FLIR Si2x acoustic camera offers an innovative, highly effective solution, combining acoustic imaging technology with ATEX Zone 22 certification to detect and resolve these issues.

Specific Example: Addressing the Pain Point of Hidden Air Leaks in Hazardous Dusty Environments

electrical-mill-machinery-for-production-of-semolina-wheat-flour-bran-flakes-1200x628.jpg

Imagine a food processing plant where fine flour dust settles near conveyor belts and packaging lines. A minor air leak in a compressed air pipe goes unnoticed, disturbing settled dust and forming a combustible cloud. At the same time, an aging motor begins to overheat due to worn bearings, creating a potential ignition source.

With traditional methods, detecting this leak might require shutting down operations, deploying multiple personnel, and using outdated handheld tools.

Using the FLIR Si2x, the maintenance manager scans the area from a safe distance of up to 200 m (656 ft):

  • Acoustic Imaging Mode: Pinpoints the exact location of the air leak on the pipe, visualized as a bright spot on the display.
  • Mechanical Fault Detection Mode: Detects abnormal ultrasonic patterns from the overheating motor, identifying worn bearings before they fail.
  • Real-Time Data: Displays the severity of both issues and calculates the energy loss from the air leak.

In minutes, the manager has actionable data to prioritize repairs, preventing a potential explosion and costly equipment downtime—all without halting operations.

5 Key Benefits of the FLIR Si2x for ATEX Zone 22 Environments

1. Advanced Air and Gas Leak Detection

flir-si2x-detecting-an-air-leak_1200x628.pngSi2x detecting an air leak

The FLIR Si2x uses acoustic imaging to detect leaks in:

  • Compressed air systems
  • Industrial gases such as ammonia, hydrogen, CO₂ methane, helium, and argon

Leaks as small as 0.05 liters per minute can be detected from up to 10 m (32 ft) away, ensuring early intervention.

2. Mechanical Fault Detection

flir-si2x-detecting-a-mechanical-fault_1200x628.pngSi2x detecting a mechanical fault

The camera’s mechanical fault detection mode identifies ultrasonic signals from failing components, including:

  • Worn or overheating bearings
  • Misaligned machinery
  • Loose or vibrating parts

Early detection of these issues prevents unexpected breakdowns and reduces the risk of sparks or heat igniting dust clouds.

3. Certified for ATEX Zone 22

Atex_Zone_Explosive_Atmosphere_Warning_Sign_1200x628.png

Designed for hazardous environments, the FLIR Si2x is fully compliant with ATEX Zone 22 regulations, ensuring safe operation in areas where explosive dust atmospheres may occur briefly.

4. Real-Time Analysis and Cost Estimates

flir-si2x-detecting-and-quantifying-a-compressed-air-leak_1200x628.pngSi2x detecting and quantifying a compressed air leak

The ultrasonic detection camera provides instant feedback on leak size, mechanical fault severity, and potential energy loss, enabling quick decision-making and efficient predictive maintenance planning.

5. Ease of Use

FLIR-Si2x-intuitive-interface_1200x628 .png

The Si2x's intuitive interface makes it easy for anyone to use

The intuitive interface requires minimal training, making it accessible to all team members, even those with limited technical experience.

Typical Applications of the Si2x Atex Zone 22 certified Acoustic Imaging Camera

  1. Food and Beverage Processing

Detects leaks near flour, sugar, or powdered goods, reducing the risk of dust explosions.

  1. Chemical Manufacturing

Identifies leaks and mechanical faults in pipelines and equipment handling flammable substances.

  1. Pharmaceutical Production

Ensures safety in environments where ultra-fine powders are prevalent.

Why Choose the FLIR Si2x for ATEX Zone 22?

FLIR-Si2x-industrial-setting_1200x628.jpg

Proactive Risk Mitigation: Prevents hazards by addressing air leaks and mechanical faults before they escalate.

Certified Safety: Complies with ATEX Zone 22 regulations, ensuring reliable performance in hazardous environments.

Operational Efficiency: Reduces downtime and maintenance costs with fast, accurate inspections.

Versatility: Combines air leak detection and mechanical fault identification in a single tool.

FAQs

The term "ATEX" comes from the French phrase "ATmosphères EXplosibles", which translates to "explosive atmospheres." It refers to safety standards designed to protect workers and equipment in environments where flammable materials like dust, gas, or vapor could ignite.

ATEX Zone 22 is a specific classification for areas where explosive dust atmospheres:

  • Are not likely to occur during normal operations.
  • If they do occur, they will only be present for a short period.

For example, Zone 22 might include spaces where dust occasionally escapes during cleaning, storage, or minor spills near machinery. These areas are less hazardous than Zone 21 but still require special attention to prevent accidents, as even a brief dust cloud combined with an ignition source can cause a fire or explosion.

Equipment used in Zone 22 must meet strict safety standards to avoid sparking or overheating, making tools like the FLIR Si2x acoustic camera, certified for ATEX Zone 22, essential for maintaining safety and compliance in such environments.

It’s specifically certified for ATEX Zone 22 environments, ensuring compliance with safety regulations while offering unparalleled accuracy and ease of use.

The camera uses acoustic imaging to map sound waves, visually pinpointing the source of compressed air or gas leaks, or mechanical faults in real time.

Yes, it detects gases like ammonia, hydrogen, CO₂ methane, helium, and argon.

It can detect air leaks and mechanical faults from up to 200 meters (656 ft) away, providing a safe and efficient inspection process.

No, the camera features an intuitive interface that requires minimal training, making it suitable for any team member.

Conclusion: The FLIR Si2x—A Safety Essential for Zone 22

For maintenance managers in ATEX Zone 22 environments, the FLIR Si2x acoustic camera is an indispensable tool. Its precision, speed, and compliance with safety regulations make it the ultimate solution for detecting air leaks and preventing hazards in dusty environments.

To learn more about the FLIR Si2x, visit the FLIR Si2x-LD product page or contact your local FLIR distributor today.

By adopting the FLIR Si2x, you’re not just investing in cutting-edge technology—you’re prioritizing the safety of your facility, workforce, and operations.

Related Articles

Case Study

Leveraging Acoustic Imaging for Proactive Maintenance in Conveyor Systems

Read more
Application Story

Discovering Hidden Air Leaks in Time Improves Productivity and Competitiveness in the Automotive Industry

Read more
Whitepaper

How Manufacturing Facilities Speed Up Inspection with Acoustic Imaging

Read more
Back to top