Ballistics

Study the ballistic behavior of high-speed bullets and projectiles through Flir cameras with the most advanced stop-motion capabilities.

Ordnance Testing

See the rapid transformation of explosions and track the trajectory of various objects fragments through the flames with the highest visibility.

Weapon Mechanics

Optimize weapon mechanics by studying how heat is distributing across different parts of the weapon during use.

Materials testing

Capture valuable data from the high-velocity impact of a target to study and characterize different material.

High speed, high sensitivity

Teledyne FLIR’s high-speed thermal imaging cameras combine high resolution with blazing-fast frame rates, allowing researchers to record stop motion on fast-moving subjects or rapid temperature changes—whether in the lab or on the test range.
Learn More
x6980-x8580 hero_1200x628.jpg

We bring the FLIR x6900sc into the field to look at firearm mechanics, see how body armor reacts to bullets, and catch a bullet in flight.

Software to Meet Your Needs

Whether you want an easy way to quickly record, analyze and share thermal data using the readily deployable Research Studio software or need to develop a custom software interface to meet your unique testing needs, Flir provides multiple software options for camera control, data streaming and acquisitor is industry-standard interfaces such as GigE, CoaxPress and CameraLink.

Advanced X-Series Cameras

FLIR X8580-HS SLS™

FLIR X8580-HS SLS™

High Definition LWIR Science-Grade Camera

FLIR X8580-HS InSb™

FLIR X8580-HS InSb™

High Definition MWIR Science-Grade Camera

FLIR X8580 SLS™

FLIR X8580 SLS™

High Definition LWIR Science-Grade Camera

FLIR X8580™

FLIR X8580™

High Definition MWIR Science-Grade Camera

FLIR X6980-HS SLS™

FLIR X6980-HS SLS™

High-Speed LWIR Science-Grade Camera

FLIR X6980-HS InSb™

FLIR X6980-HS InSb™

High-Speed MWIR Science-Grade Camera

FLIR X6980 SLS™

FLIR X6980 SLS™

High-Speed LWIR Science-Grade Camera

 

Innovation in Action

Download

FLIR Guidebook for Military Test Range Applications

Learn more
Download

7 Things to Know When Selecting an IR Camera for Research & Development

Learn more