Infrared Cameras for Target Tracking and Long-Range Measurement
Greater Range for Greater Applications
Flir's high-performance thermal cameras and advanced lens systems help you consistently detect and track challenging targets over long distances. Whether you want to perform accurate standoff measurements or require precise Time Space Position (TSPI) data, Flir cameras will always ensure the highest target visibility and radiometric measurement capability.
Greater Range for Greater Applications


Superior resolution and measurement accuracy
The FLIR RS8500 combines a midwave thermal imaging camera capable of outputting HD resolution thermal images and fast frames with an advanced 10x metric zoom optic to produce high quality radiometric data on distant targets.

Maximize your understanding with FLIR Software
FLIR Research Studio software gives users full control over camera features like triggering and synchronization while providing a streamlined workflow for recording, analyzing and sharing important thermal data. The ability to connect to multiple live camera streams at the same time while simultaneously viewing previously recorded data makes it easier than every before to compare results between different tests and different wavebands.

Application Story
High-speed FLIR camera improves target visibility in long-range tracking and measurement applications

Advanced optics in a small package
Teledyne FLIR’s advanced optics enable you to maximize the number of pixels on a target , and to embed TSPI-accurate timestamping of lens position and camera data into each image header. All this in a much smaller and lighter package.

Software to Meet Your Needs
Whether you want an easy way to quickly record, analyze and share thermal data using the readily deployable Research Studio software or need to develop a custom software interface to meet your unique testing needs, Teledyne FLIR provides multiple software options for camera control, data streaming and acquisitor is industry-standard interfaces such as GigE, CoaxPress and CameraLink.
Discover more on long-range tracking and measurement