New

Flir C8

Compact thermal imaging camera

Top application
  1. Mechanical Inspection
  2. Residential Electrical Inspection
  3. Building Diagnostics & Indoor Air Quality

Flir C8 compact thermal imaging camera is designed to deliver faster, clearer, and more reliable inspections. Featuring 320 × 240 thermal resolution with MSX® detail enhancement, the C8 captures sharp thermal images for accurate diagnostics. Integrated Flir Ignite cloud connectivity and advanced reporting templates streamline workflows, save time, and support easy collaboration.
All new C8 purchases include a 12-month Flir Ignite™ Pro subscription, camera onboarding, and user guide, as well as IR Fundamentals training from Flir Academy, making it the best value thermal imaging camera of its class and an essential tool for your daily work.

Advantages of the Flir C8

Identify issues quickly and with confidence thanks to a high resolution, high thermal sensitivity, and isotherm alarming that support consistent, repeatable results.

Images automatically upload to Flir Ignite for secure storage, easier access, and standardized reporting, reducing manual steps and data loss.

Prebuilt inspection templates within Ignite Pro accelerate analysis and documentation, making it easy to share findings with teams or clients.

What's New with the C8?

See more, do more with the Flir C8

320 x 240 Thermal Resolution

Isotherm Alarms

450°C Max Object Temperature

Hot & Cold Spot Measurement

NETD <50 mK

Accuracy: ±2°C from 0°C to 450°C (32°F to 212°F)

Flir Ignite Pro: 12 Month Subscription Included

Cloud-Based Thermal Image Storage and Reporting Software

Specifications

Highlighted
IR Resolution 320 × 240 pixels
Thermal Sensitivity_NETD <50 mK
Accuracy Accuracy at ambient temp. 10°C to 35°C (50°F to 95°F) and object temp. above 0°C (32°F):
• 0°C to 100°C (32°F to 212°F): ±2°C (±5.5°F)
• 100°C to 450°C (212°F to 842°F): ±2%
Field of view [FOV] 35° × 27°
Digital Camera 5 MP, Fixed focus, 71.5° × 56° (84° diagonal) field of view
Image Modes • Infrared image
• Visual image
• MSX
• Picture in picture (IR area on visual image)
Display 3.5 in, auto orientation
Storage Media Built-in
Imaging & Optical
Automatic Image Adjustment • Automatic level and span
Camera software update • Automatic over Wi-Fi
• USB via computer
Color palettes Iron, Gray, Rainbow, Arctic, Lava, Rainbow HC
Detector Pitch 12 µm
Detector Type Focal plane array, uncooled microbolometer
Digital Camera 5 MP, Fixed focus, 71.5° × 56° (84° diagonal) field of view
Digital Zoom Yes, zoom pinch, 1–4× continuous
Display resolution 640 × 480 pixels
f number 1.4
Field of view [FOV] 35° × 27°
Focus Focus free
Image Frequency 9 Hz
Image Modes • Infrared image
• Visual image
• MSX
• Picture in picture (IR area on visual image)
IR Resolution 320 × 240 pixels
Manual Image Adjustment • Manual level and span
• 1-Touch level and span
Minimum Focus Distance 0.4 m (1.3 ft)
Spatial resolution [IFOV] 2.0 mrad/pixel
Spectral Range 7.5 to 13 µm
Thermal Sensitivity_NETD <50 mK
Video Streaming Yes; MSX, Thermal, Visual, Picture in Picture.

USB Video Class colorized uncompressed with overlay 9 Hz.
Measurement & Analysis
Accuracy Accuracy at ambient temp. 10°C to 35°C (50°F to 95°F) and object temp. above 0°C (32°F):
• 0°C to 100°C (32°F to 212°F): ±2°C (±5.5°F)
• 100°C to 450°C (212°F to 842°F): ±2%
Measurement Tools • Spot
• Box with max./min.
• Isotherm
Measurements correction • Emissivity; matt/semi-matt/semi-glossy + custom value
• Reflected apparent temperature • Atmospheric compensation
Object Temperature Range -20°C to 450°C (-4°F to 842°F)
User Interface
Display 3.5 in, auto orientation
Text Image annotations: Soft keyboard on touchscreen, auto-prompt for note when image is saved
Touchscreen Yes, capacitive
Communication & Data Storage
Bluetooth Bluetooth v. 5.0 EDR
• PAN
Image File Format Standard JPEG, 14-bit measurement data included
Image Storage Capacity >5000 sets of images
Storage Media Built-in
USB USB 2.0, Type-C connector
WiFi 802.11 a/b/g/n (2.4 and 5 GHz)
Power
Battery operating time 3 hours
Battery Type Rechargeable Li-Ion battery (built-in)
Battery voltage 3.7 V
Charging system USB-C (1 A)
Charging Time 2 hours
External Power Operation 5 V, USB-C
Power Management Adjustable stand-by and automatic shut-down
Environmental & Certifications
Drop Designed for 2 m (6.56 ft)
EMC • EN 301 489-1 RED
• EN 301 489-17
• FCC 47 CFR Part 15 B, Class B
Encapsulation IP54
Humidity [operating and storage] IEC 60068-2-30/24 h 95% relative humidity 25°C to 40°C (77°F to 104°F) / 2 cycles
Operating Temperature Range -10° to 50°C (14°F to 122°F)
Radio Spectrum • ETSI EN 300 328
• EN 301 893
• FCC Title 47 CFR Part 15
• RSS-247
Safety EN 62368-1
Storage Temperature Range -40°C to 70°C (-40°F to 158°F)
Tripod Mounting UNC ¼″-20
General
Package Includes • Flir C8
• Printed documentation
• Flir Thermal Studio Starter
• Wrist strap lanyard
• USB cable
• Pouch
Size [L x W x H] 138 × 84 × 34 mm (5.4 × 3.3 × 0.94 in)
Weight 0.19 kg (0.42 lb)

Resources & Support

Note: For additional Cx-Series support resources, please visit Support.FLIR.com

Article

Flir Innovate and Inspire: a New Flir Magazine

Learn more

Datasheet

FLIR C8 Datasheet

User Manual

FLIR Cx-Series User Manual

Certification

ISO 9001-2015 FLIR Sweden

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

International Line: 

(+1) 805 392 3775

Local Number:

(+1) 844 283 5471

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.