FLIR EM54

HVAC/R Environmental Meter

The FLIR EM54 is ideal for inspecting and troubleshooting HVAC/R ducting systems within residential, commercial, and industrial facilities. This meter can help you verify that duct inlets and outlets have the specified volumetric flow – a prerequisite to an efficient functional system. Featuring humidity, wet bulb, and dew point functions, the EM54 can measure deviations from proper relative humidity levels. Plus, the included Type-K contact temperature probe is useful to check electric motors and thermal equipment components for proper operating temperatures.

One tool provides all the environmental measurements you need
Receive high-quality data consistently, and work without interruption. Using the tripod, place the meter away from objects that may influence relative humidity measurements.
Work on a wide range of systems more efficiently using the contact temperature probe and wet bulb/dew point calculations.
Intuitively operate this simple, ergonomic meter with a backlit display, a ‘hold’ function that freezes readings, and well-marked function keys.

Specifications

Highlighted
Air Velocity [Vane Anemometer Probe] 0.4 to 30 m/s, ±3% +0.2 m/s ; 79 to 5906 ft/min, ±3% +40 ft/min; 1.4 to 108 km/h, ±3% +0.8 km/h; 0.9 to 67.2 mph, ±3% +0.4 mph; 0.8 to 58.3 knots, ±3% +0.4 knots
Air Flow 0 to 999900 CMM (0 to 999900 CFM)
Air Temperature 10 to 30°C (50 to 86°F), ±1°C (1.8°F); -30 to 9.9°C (-22 to 50°F) and 31 to 60°C (88 to 140°F), ±2°C (3.6°F)
Air Relative Humidity 5% to 98% ±3.5%
Dew Point -30 to 60°C (-22 to 140°F), ±3°C (4.8°F)
Wet Bulb [Calculated] -30 to 50°C (-22 to 122°F), ±3°C (4.8°F)
Measurement & Analysis
Air Relative Humidity 5% to 98% ±3.5%
Air Temperature 10 to 30°C (50 to 86°F), ±1°C (1.8°F); -30 to 9.9°C (-22 to 50°F) and 31 to 60°C (88 to 140°F), ±2°C (3.6°F)
Air Velocity [Vane Anemometer Probe] 0.4 to 30 m/s, ±3% +0.2 m/s ; 79 to 5906 ft/min, ±3% +40 ft/min; 1.4 to 108 km/h, ±3% +0.8 km/h; 0.9 to 67.2 mph, ±3% +0.4 mph; 0.8 to 58.3 knots, ±3% +0.4 knots
Dew Point -30 to 60°C (-22 to 140°F), ±3°C (4.8°F)
Temperature Type K thermocouple -99.9 to 99.9°C (-148 to 212°F), ±1.5% +1°C (1.8°F); 100 to 1372°C (212 to 2502°F), ±1.5% +2°C (3.6°F)
Wet Bulb [Calculated] -30 to 50°C (-22 to 122°F), ±3°C (4.8°F)
Imaging & Optical
Display Type Backlit, multifunction LCD
Dynamic Range
Sensitivity
Power
Auto Power Off [APO] Configurable from 5 to 60 min in 8 increments
Battery Life 120 hours typical
Battery status indicator Low battery indication
Battery Type 1x 9 V
Power
General
Air Flow 0 to 999900 CMM (0 to 999900 CFM)
Alarm
Anemometer Body Length 150 mm (5.9 in)
Anemometer Cable Length 950 mm (37.4 in)
Anemometer Vane Diameter 70 mm (2.8 in)
Dimensions
Dimensions [L x W x H] 275 × 65 × 45 mm (10.8 × 2.6 × 1.8 in)
Housing material Impact-resistant plastic
Includes Vane anemometer probe, Type-K thermocouple probe, soft carrying pouch, 9 V battery, tripod mount
System Weight
Weight 283.9 g (10 oz) with battery installed, no external probes
Environmental & Certifications
Certifications CE, RCM
Drop test 1 m (3.3 ft), not including removeable probes
Operating Temperature 0 to 50°C (32 to 122°F)
Storage Temperature Range -10 to 60°C (14 to 140°F)
Warranty Limited 3 years

Resources & Support

User Manual

EM54 UserManual

Quick Start Guide

EM54 Quickstart

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

International Line: 

(+1) 805 392 3775

Local Number:

(+1) 844 283 5471

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us