EV-KIT-1

FLIR EV-KIT-1 EV Charger Test Kit with EV45-NACS, DM286, and Test Leads

The FLIR EV45-NACS is equipped with a built-in NACS plug for NACS charging stations or AC wall connectors and is compatible with SAE J1772 Type 1 stations. It is designed for level 1 or level 2 electric vehicle AC charging stations (EVSEs) at both residential and commercial destinations. Test charge current interrupt device (CCID) to ensure electrical safety and verify EV Charger maximum current output charging voltages and frequency for further performance and safety checks with the included FLIR DM286 IGM multimeter for a comprehensive kit solution. The Bluetooth® FLIR METERLiNK®technology in the DM286 allows you to connect wirelessly to the METERLiNK® app on mobile devices, enabling instantaneous documentation, reporting, and sharing of results.

Test Protective Earth (PE), electrical wiring
Test Charge Current Interrupt Device (CCID)
Verify EV charger maximum current output
Designed for NAC and compatible with Type 1 — includes a compact Type 1 to NACS converter
Comprehensive EV charger status indication with color LCD display
Accurately measure charging voltage and frequency with the included FLIR DM286 digital multimeter featuring METERLiNK® connectivity.

Specifications

Highlighted
Safety Category
General
Box Contents EV45-NACS (www.flir.com/EV45-NACS)
DM286 Multimeter (www.flir.com/DM286)
Environmental & Certifications
Warranty Limited 3-Year Warranty
https://www.flir.com/testwarranty

Resources & Support

Datasheet

FLIR EV KIT-1 Datasheet